C2000 Peripheral Explorer Kit Status: ACTIVE

TMDSPREX28335


      
         
  TMDSPREX28335
NameC2000 Peripheral Explorer Kit
StatusACTIVE
Price (US$)$179.00 
Host  PC 
OS  Microsoft Windows 
Current Version  v1.0 
Version Date  09 FEB 2009 
Order Options


Product Information

Description

The C2000 Peripheral Explorer Kit enables new C2000 users to easily learn how to use all of the advanced peripherals on a C2000 microcontroller. The kit includes an F28335 controlCARD and a baseboard with all the hardware necessary to interact with the peripherals. The included software allows users to easily learn how to use each peripheral. Using the included F28335 controlCARD users can easily move to designing their own application specific baseboard. The kit includes a peripheral explorer EVM, an F28335 controlCARD, 32KB limited version of CCS V3.3 and full hardware and software documentation.

Features

  • F28335 controlCARD based learning platform
  • Demos all major C2000 peripherals including the ePWM, ADC, eCAP, CAN, I2C, SPI, GPIO pins, McBSP and DMA
  • Quick Start GUI easily shows the functionality of the peripherals and the baseboard
  • Open source software and hardware
  • 32KB Code Composer Studio V3.3 included
  • F28335 controlCARD included

Support Software

Order Options

 TMDSPREX28335
Name C2000 Peripheral Explorer Kit
Status  ACTIVE 
Price (US$) $179.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TMDSPREX28335 Help

More Literature

    
Related Tools
Name Part# Company Tool Type
TMS320F2808 controlCARD TMDSCNCD2808 Texas Instruments Daughter Cards 
TMS320F28335 controlCARD TMDSCNCD28335 Texas Instruments Daughter Cards 
Related Devices
Part# Name Product Family
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 
TMS320F28335 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support