C2000 Resonant DC/DC Developer's Kit Status: ACTIVE

TMDSRESDCKIT


      
         
  TMDSRESDCKIT
NameC2000 Resonant DC/DC Developer's Kit
StatusACTIVE
Price (US$)$229.00 
Host  PC 
OS  Microsoft Windows 
Current Version  v1.0 
Version Date  02 FEB 2009 
Order Options


Product Information

Description

The C2000 Resonant DC/DC Developer's Kit is an designed to show users how to design a digitally controlled resonant converter. Based on a single transformer LLC resonant DC/DC converter design, the EVM supports four different feedback methods, loss less current sensing for fault protection, and an active load for transient response tuning. The EVM also features onboard USB JTAG emulation, requiring no external JTAG emulator. The EVM is based on the controlCARD platform and the kit includes a F2808 controlCARD. Also included with the kit is a 32KB limited version of CCS V3.3 and full hardware and software documentation.

Features

  • Single transformer LLC resonant DC/DC converter controlCARD based EVM
  • 16-22V DC input, 15 watt 12V regulated DC output, with 50mV ripple under full load
  • Four different feedback methods for experimentation
  • Lossless current sensing circuit for fault protection
  • Active load for transient response tuning
  • Onboard USB JTAG emulation
  • Open source hardware and software with full documentation
  • Detailed lab and discussion resonant principles

Order Options

 TMDSRESDCKIT
Name C2000 Resonant DC/DC Developer's Kit
Status  ACTIVE 
Price (US$) $229.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TMDSRESDCKIT Help

More Literature

    
Related Tools
Name Part# Company Tool Type
TMS320F2808 controlCARD TMDSCNCD2808 Texas Instruments Daughter Cards 
TMS320F28335 controlCARD TMDSCNCD28335 Texas Instruments Daughter Cards 
Piccolo controlCARD TMDXCNCD28027 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TMS320F28027 Piccolo Microcontroller C2000™ 32-bit Real-time MCUs 
TMS320F2808 32-Bit Digital Signal Controller with Flash C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support