FlashBurn Porting Kit Status: ACTIVE

TMDSSDSFBPK


      
         
  TMDSSDSFBPK
NameFlashBurn Porting Kit
StatusACTIVE
Price (US$)$399.01 
Host  PC 
OS  Microsoft Windows 2000/XP 
Current Version  v3.11 
Version Date  OCT-18-2005 
Order Options


Product Information

Description

The FlashBurn Porting Kit provides source code and technical documentation for configuring flash memory programming on custom boards. FlashBurn uses Code Composer Studio and a JTAG emulator to program flash memory quickly and reliably. FlashBurn uses the processing power and speed of the DSP to program the flash.

The FlashBurn PC application supports flash memory erase, programming and verification. Batch mode operation is supported for system testing and low volume production. FlashBurn can operate on multiprocessor DSP systems, allowing the user to choose the processor to use in programming the flash.

The porting kit includes full source code for programming the flash memory on the DSK5402, DSK5416, DSK5510, DSK6416, DSK6713 and OMAP5912. The included technical documentation leads the developer through the process of modifying the flash programming algorithm for use with other flash memories and custom board configurations. Starting from one of the provided examples, the developer can quickly configure flash programming support for any flash memory that is accessible from the DSP.

Features

The FlashBurn Porting Kit supports the following TI processors:
  • C5000
  • C6000
  • OMAP
New in version 3.x:
  • Improved programming speed - up to 30% faster than version 2.x FlashBurn (512Kb in 24.3 seconds on a 600MHz C6416 using the XDS560 emulator)
  • Multi-processor support
System Requirements:
  • Code Composer Studio 2.20 or higher
  • JTAG emulator
  • PC with Windows 2000 or XP

What's Included

  • FlashBurn PC application
  • Source code for FlashBurn Target Component DSP applications
  • Technical Documentation

Order Options

 TMDSSDSFBPK
Name FlashBurn Porting Kit
Status  ACTIVE 
Price (US$) $399.01 
 

Alternative Tools / Software

Name Part# Company Tool / Software Type
Code Composer Studio Integrated Development Environment (IDE) - v4.xCCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE

    
Related Devices
Part# Name Product Family
TMS320DM640 Video/Imaging Fixed-Point Digital Signal Processor DaVinci™ Video Processors 
TMS320DM641 Video/Imaging Fixed-Point Digital Signal Processor DaVinci™ Video Processors 
TMS320DM642 Video/Imaging Fixed-Point Digital Signal Processor DaVinci™ Video Processors 
TMS320DM643 Video/Imaging Fixed-Point Digital Signal Processor DaVinci™ Video Processors 
TMS320DM648 Digital Media Processor DaVinci™ Video Processors 

Support and Community

Customer Tags Help

Most Popular Tags for TMDSSDSFBPK:

View All Tags

Other Support