Product Information
Description
The ready-to-implement WMA9 decoder reduces time-to-market because it can be treated as a tested module and integrated into a software system. The TI WMA9 audio decoder is xDM compliant. It is available in a system tested codec combination with Codec Engine, DSP/BIOS, DSPLink, and Framework components.
NOTE: The DM355S AUDIO Codec Bundle must be used when TMS320CDM355 devices are used. This Ittiam production code is also available for free. Please contact Ittiam directly for support questions.
Features
- Unified release
- All versions of WMA, namely: V2, V7, V8, V9, V9 beta odd and V9 NC are supported
- VBR (Variable Bit Rate) mode
- Class 4 implementation
- Mono and stereo sound systems
- Compliant with the test acceptance criteria defined in Microsoft’s certification process
- Outputs a raw 16-bit PCM signal
- Output sampling rates of 8 to 48 kHz and 5 to 384 kbps input bit rates
- One or two channels if WMA-STD is enabled and 7.1 channels if WMA_PRO is enabled
- Bit-compliant as per the Microsoft test acceptance criterion
| Pricing & Inventory |
| Production-Tested Software Portfolio –
|
Available Updates
- For production codecs (BASIC or AUDIO Bundles), users will be notified of updates when they are available. Downloads will be delivered via myRegistered Software (TI’s software management portal).
- For evaluation codecs, the most current version available is delivered at the time of the Evaluation request.
Order Options
| | WMAC64XPLUS | WMA3X | WMA9DC55XEVAL |
| Name | WMA - C64x+-based Devices | WMA - DM355/DM355s | WMA9 Audio Decoder C55x - EVALUATION |
| Status | ACTIVE | ACTIVE | ACTIVE |
| Price (US$) | | | |
| |
|
|
|
|
|
Support and Community
Customer Tags
No Tags are Available for this Part Number