This encoder reduces time-to-market because it can be treated as a tested mdule and integrated into a software system intended for rapid prodction deployment. The TI WMA8 audio encoder is xDM compliant. It is available in a system tested codec server built from the encoder itself, Codec Engine, DSP/BIOS, DSPLink, and Framework components.
- ecXomprpelsiasnDtSP™ Algorithm Standard (xDAIS) compliant
- eXpressDSP™ Digital Media (xDM) compliant
- Supports 16-bit PCM samples as input
- StyuppepoofrtWsMfuAll Eimnpcoledmeer ntation; that is, Class 4 type of WMA Encoder
- Supports bit rates from 5 kbps to 192 kbps
- Supports only CBR (Constant Bit Rate) mode
- Supports 8 to 48 kHz output sampling frequencies
- Supports mono and stereo channels
- Supports advanced system format (ASF)
- Microsoft Acceptance Test criteria compliant
- Validated on the DM644x evaluation module (EVM)
| Pricing & Inventory |
Production-Tested Software Portfolio
|
| Evaluation & Production Licensing |
Free evaluation and flexible licensing – Evaluate digital media software at no charge
for 60 days with a simple click-wrap license. Flexible production licensing allows for a range of
pricing options based on project quantity.
- Request free evaluation or specific pricing –
TI Digital Media Software evaluation form
- Upon completion of the evaluation form, a TI representative will contact you to help choose an Authorized Software Provider (ASP)
Customized technical support from Authorized Software Providers – To ensure qualified support,
TI has established a worldwide network of
Authorized Software Providers
(ASPs). They support TI-enabled IP and provide customized software and engineering services for digital
media applications.
- Evaluation – Four (4) hours of free support during the free 60 day evaluation period
- Development – With a production license, up to 40 more hours of support during application development
- For all available software updates, please contact your ASP.
Required Development Tools for Digital Media Software Evaluation and Production
|