C6416 Test & Evaluation Board Status: OBSOLETE

TMDX3260C6416


      
         

THIS PRODUCT IS NO LONGER AVAILABLE


Product Information

Description

As part of the industry's highest performance line of DSPs, the TMS320C6416 gives designers an innovative new way of addressing the high performance and low power demands of next generation wireless infrastructure. Now, the TMS320C6416 test and evaluation board (TEB) allows developers to easily and immediately evaluate the device for their applications. The board, which includes a self-contained TMS320C6416-based printed circuit board, power supply and documentation, requires an XDS510 emulator controller for a PC or an XDS510WS for a UNIX workstation. By coupling the TMS320C6416 TEB with the emulator and TI's Code Composer Studio™ Integrated Development Environment (IDE), designers have a comprehensive and simplified way of speeding products to market.


Hardware Components

  • TMDX320C6416 DSP
  • Default set at 500 MHz
  • Board dimensions: 4.5 in. x 9.0 in.
  • Daughtercard header:
    - gives access to EMIF A
    - 2 timers
    - GPIO
    - 2 McBSPs
  • Specific components:
    - CPLD - Altera CPLD EMP3128ATC100
    - Codec - Burr-Brown PCM3002E
    - Flash - AMDAML9LV400BT, 512B x 8, configured for ROM boot operation
    - SDRAM - two Micron 48LC2M32B2TG-6, 2M x 32
  • 14-pin JTAG header - for emulation
  • Universal power supply block and power cord - +5V (5A) output
  • On-board power regulation - LDO regulators for 3.3V and 1.2V (variable regulation). Default at 1.37V

Features

Features of the TMS320C6416 TEB include:
  • 500-MHz C6416 DSP capable of executing 4000 millions of instructions per second (MIPS)
  • Two External Memory Interfaces (EMIF)
  • 16M bytes of 133 MHz synchronous DRAM (SDRAM)\
  • 16-bit stereo codec
  • Emulation connectors
  • Memory-mapped switches
  • LEDs
  • Expansion memory and peripheral connectors for daughtercard support
  • Onboard switching voltage regulators

Order Options

 TMDX3260C6416TMDX3260C6416E
Name C6416 Test & Evaluation BoardC6416 Test & Evaluation Board with European Power Cords
Status  OBSOLETE OBSOLETE 
Price (US$)  $1994.94 
   

Technical Documents

Most useful technical documents for TMDX3260C6416 Help

Selection Guides

More Literature

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support