Network and Video Development KitStatus: OBSOLETE

TMDX3PNV6416S

      Texas Instruments
         

THIS PRODUCT IS NO LONGER AVAILABLE
Replacement Tools
NameNumberCompanyTool Type
Network and Video 1 GHz Development KitTMDXNVK6415-TTexas InstrumentsDevelopment Platforms


Product Information

Description

Powered by ultra-high performance TMS320C64x™ DSP technology, the Network Video Developers Kit (NVDK) gives designers a complete and cost effective way to speed to market next-generation digital media applications. The kit provides all the hardware and software required for developing imaging and video applications, including those requiring network connectivity. As a complete solution, the NVDK addresses video/imaging customers' most pressing needs, including full software programmability, fast time to market and optimum system cost.


Features

The NVDK includes:
  • ATEME TMS320C6416 video board
  • 10/100 Mbps Ethernet daughter card
  • Audio/video interface box
  • Power supply and a CD-ROM with schematics
  • Drivers for PCI board support library
  • Application samples and executable code demonstrations

Free Software Reduces Your Code Development Time:

TI provides C6000™ Foundation Software to reduce your code development time and enable faster time-to-market. In particular, the TMS320C64x Image and Video Processing Library is a collection of 22 high-level optimized imaging modules for the C6000 DSP platform. Download this complimentary software today.

Complete Technical Documentation is Available Now:

Block Diagrams Include:

  • IP Video Phone
  • Video Surveillance System
  • Video Statistical Multiplexor

Application Notes Include:

  • H.263 Encoder: TMS320C6000 Implementation
  • H.263 Decoder: TMS320C6000 Implementation
  • Optimizing JPEG on the TMS320C6211™ 2-Level Cache DSP
  • TMS320C6000 JPEG Implementation
  • MPEG-2 Video Decoder: TMS320C62x™ DSP Implementation
  • On the Implementation of MPEG-4 Motion Compensation Using the TMS320C62x

Free Online Training Provides Complete Details:

To help you learn the details of the NVDK, review the NVDK online training class from the convenience of your desk.

Get Started Today:

Please order through the estore or check with your local TI Sales Representative for further details.

Order Options

 TMDX3PNV6416SE
Name Network and Video Development Kit (Euro. cord)
Status  OBSOLETE 
Price (US$) $4495.29 
  

Technical Documents

More Literature

  • DSP Selection Guide 2Q 2008 (Rev. V) (ssdv004v.pdf, 4393 KB)
    26 Jun 2008  Download
  • Network Video Developer's Kit Product Bulletin (sprt247.pdf, 78 KB)
    23 Jul 2002  Download
    

Support & Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support