Piccolo controlCARD Status: ACTIVE

TMDXCNCD28027


      
         
  TMDXCNCD28027
NamePiccolo controlCARD
StatusACTIVE
Price (US$)$49.00 
Host  PC 
OS  Microsoft Windows XP 
Current Version  v1.0 
Version Date  15 DEC 2008 
Order Options


Product Information

Description

The C2000 controlCARDs from Texas Instruments are ideal products for OEMs to use for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. All of the C2000 controlCARDs use the same 100-pin connector footprint to provide the analog and digital I/Os on-board controller and are completely interchangeable. Each controlCARD provides an isolated RS-232 interface for communications. The host system needs to provide only 5V power to the controlCARD. ControlCARDs from TI support the 60 Mhz TMX320F28027 (Piccolo), the 100MHz TMS320F2808 (P/N TMDSCNCD2808) and the 150MHz floating-point TMS320F28335 (P/N TMDSCNCD28335). Standalone JTAG emulator required. Sold separately.

Features

TMS320F28027 "Piccolo" Microcontroller
  • Small form factor - 9cm x 2.5cm
  • Standard 100-pin DIMM interface
  • F28x analog I/O, digital I/O and JTAG signals at DIMM interface
  • Isolated RS-232 interface
  • 5V power supply required
  • Standalone JTAG emulator required for debug. Sold separately.

Support Software

Order Options

 TMDXCNCD28027
Name Piccolo controlCARD
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
TMS320F2808 controlCARD TMDSCNCD2808 Texas Instruments Daughter Cards 
TMS320F28335 controlCARD TMDSCNCD28335 Texas Instruments Daughter Cards 
TMX20F28027 Piccolo controlSTICK TMDX28027USB Texas Instruments Development Boards/EVMs 
TMX320F28027 Experimenter Kit TMDXDOCK28027 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TMS320F28027 Piccolo Microcontroller C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

Most Popular Tags for TMDXCNCD28027:

View All Tags

Other Support