|
|
Product InformationDescriptionThe C28343 controlCARD allows users to easily evaluate all the functionality of the 200MHz C28343 floating point controller and is compatible with existing controlCARD tool kits. The card provides all the chip support necessary, needing only a 5V supply to be fully functional. The controlCARD also has two on board 12-bit ADCs and a 64KB EEPROM for non volatile program storage. Based on the standard DIM100 controlCARD form factor it is pin compatible with other C2000 controlCARDs. Features
Support Software
Order Options
Technical DocumentsMost useful technical documents for TMDXCNCD28343 More Literature
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| Delfino C28343 Experimenter's Kit | TMDXDOCK28343 | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| TMS320C28343 | Delfino Microcontroller | C2000 32-bit Real-time MCUs | |