Delfino C28346 DIM168 ControlCARD Status: ACTIVE

TMDXCNCD28346-168


      
         
  TMDXCNCD28346-168
NameDelfino C28346 DIM168 ControlCARD
StatusACTIVE
Price (US$)$125.00 
Host  PC 
OS  N/A 
Current Version  v1.0 
Version Date  03 MAR 2009 
Order Options


Product Information

Description

The DIM168 controlCARD allows users to easily evaluate all the functionality of the 300MHz C28346 floating point controller. The card provides all the chip support necessary, needing only a 5V supply to be fully functional. Using the controlCARD users can easily access all C28346 pins through the DIM168 interface. The card also provides two 128KB external RAM memories and a 64KB EEPROM. The DIM168 controlCARD is not compatible with existing C2000 controlCARD tools.

Features

  • 168 pin DIM168 form factor controlCARD
  • Based on 256 pin C28346 package
  • Single 5V supply for full card functionality
  • All C28346 power and support built onto the controlCARD
  • Access to all C28346 pins 2 128KB external RAM memories 64KB EEPROM for non-volatile memory program storage
  • Not compatible with existing C2000 controlCARD tools

Order Options

 TMDXCNCD28346-168
Name Delfino C28346 DIM168 ControlCARD
Status  ACTIVE 
Price (US$) $125.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
Delfino C28346 DIM168 Experimenter's Kit TMDXDOCK28346-168 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TMS320C28346 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support