|
|
Product InformationDescriptionThe C2000 Experimenter Kits from Texas Instruments are ideal products for OEMs to use for initial device exploration and testing. The Piccolo Experimenter Kit has a docking station that features on board USB JTAG emulation, access to all controlCARD signals, breadboard areas and RS-232 and JTAG connectors. Each kit contains a 28035 controlCARD. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. Kit is complete with Code Composer Studio™ IDE v3.3 C28x™ Free 32K Byte Version and USB cable. C2000 applications software with example code and full hardware details also available. FeaturesTMX320F28035 microcontroller based controlCARD.
Order Options
Technical DocumentsMost useful technical documents for TMDXDOCK28035 More Literature
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| F28035 Piccolo controlCARD | TMDXCNCD28035 | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| TMS320F28035 | Piccolo Microcontroller | C2000 32-bit Real-time MCUs | |