Delfino C28343 Experimenter's Kit Status: ACTIVE

TMDXDOCK28343


      
         
  TMDXDOCK28343
NameDelfino C28343 Experimenter's Kit
StatusACTIVE
Price (US$)$159.00 
Host  PC 
OS  Microsoft Windows XP 
Current Version  v1.0 
Version Date  03 MAR 2009 
Order Options


Product Information

Description

The C28343 Experimenter's Kit allows allows users to easily evaluate all the functionality of the 200MHz C28343 floating point controller. The kit includes a C28343 controlCARD and a docking station with access to many C28343 pins and a prototyping area. The C28343 controlCARD provides all the chip support necessary, needing only a 5V supply to be fully functional. The controlCARD also has two on board 12-bit ADCs and a 64KB EEPROM for non volatile program storage. Based on the standard DIM100 controlCARD form factor it is pin compatible with other C2000 controlCARDs. This kit requires an external JTAG emulator(sold separately).

Features

  • Docking station with access to most controlCARD pins and prototyping area
  • C28343 controlCARD based on C28343 controller
  • Single 5V supply for full card functionality
  • All C28343 power and support built onto the controlCARD
  • 2 on board 12-bit ADCs
  • 64KB EEPROM for non-volatile memory program storage
  • External JTAG emulator required, sold separately

Support Software

Order Options

 TMDXDOCK28343
Name Delfino C28343 Experimenter's Kit
Status  ACTIVE 
Price (US$) $159.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TMDXDOCK28343 Help

More Literature

    
Related Tools
Name Part# Company Tool Type
Delfino C28343 controlCARD TMDXCNCD28343 Texas Instruments Development Boards/EVMs 
Blackhawk USB JTAG Emulator TMDSEMU2000U Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
TMS320C28343 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support