Delfino C28346 DIM168 Experimenter's Kit Status: ACTIVE

TMDXDOCK28346-168


      
         
  TMDXDOCK28346-168
NameDelfino C28346 DIM168 Experimenter's Kit
StatusACTIVE
Price (US$)$189.00 
Host  PC 
OS  Microsoft Windows XP 
Current Version  v1.0 
Version Date  03 MAR 2009 
Order Options


Product Information

Description

The Delfino C28346 DIM168 Experimenter's Kit allows users to easily evaluate all the functionality of the 300MHz C28346 floating point controller. The kit includes a DIM168 C28346 controlCARD as well as a docking station with a prototyping area. The controlCARD provides all the chip support necessary, needing only a 5V supply to be fully functional. Using the controlCARD users can easily access all C28346 pins through the DIMM168 interface. The card also provides two 128KB external RAM memories and a 64KB EEPROM. The DIM168 controlCARD is not compatible with existing C2000 controlCARD tools. An external JTAG emulator is required for this kit, sold separately.

Features

  • 168 pin DIM168 form factor controlCARD, based on 256 pin C28346 package
  • DIM168 docking station with access to many C28346 pins and a prototyping area
  • Single 5V supply for full card functionality
  • All C28346 power and support built onto the controlCARD
  • Access to all C28346 pins
  • 2 128KB external RAM memories
  • 64KB EEPROM for non-volatile memory program storage
  • Not compatible with existing C2000 controlCARD tools
  • External JTAG emulator required, sold separately

Order Options

 TMDXDOCK28346-168
Name Delfino C28346 DIM168 Experimenter's Kit
Status  ACTIVE 
Price (US$) $189.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TMDXDOCK28346-168 Help

More Literature

    
Related Tools
Name Part# Company Tool Type
Delfino C28346 DIM168 ControlCARD TMDXCNCD28346-168 Texas Instruments Development Boards/EVMs 
Blackhawk USB JTAG Emulator TMDSEMU2000U Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
TMS320C28346 Delfino Microcontroller C2000™ 32-bit Real-time MCUs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support