DM648 Digital Video Development Platform Status: ACTIVE

TMDXDVP648

      
         
  TMDXDVP648
NameDM648 Digital Video Development Platform
StatusACTIVE
Price (US$)$1295.07 
Host  PC 
OS  Microsoft Windows 2000, XP 
Current Version  v1.10 
Version Date  14 NOV 2007 
Order Options


Product Information

Description

DaVinci™ TMS320DM648 Digital Video Development Platform (DVDP) simplifies development of digital video applications. The DM648 DVDP provides developers with a comprehensive hardware and software platform that can be used throughout the entire design process to accelerate the development of a wide range of applications such as multi-channel video security and infrastructure applications, including digital video recorders (DVRs), IP video servers, machine vision systems and high-performance imaging applications.

The DM648 EVM offers multiple expansion slots for extending connectivity to virtually any hardware prototype or peripheral. The PCI Host Driver expands configuration options for developers by enabling them to plug the DM648 EVM directly into a PC to use the PC as a host during initial development before prototype hardware is designed and available. The EVM board is populated with a standard JTAG header for compatibility with XDS560-based emulators and the 60-pin high density trace connector for capturing real-time data values non-intrusively with the Blackhawk XDS560 Trace Emulator.

The DVDP includes TI’s field proven DSP/BIOS kernel as well as the DSP BIOS-based DVSDK. The DVSDK features TI’s Codec Engine Framework, xDAIS interface standard developers kit and framework components, XDC configuration tools and platform support such as drivers, examples and documentation. The DVSDK also includes a an evaluation version of the Network developers kit and a variety of A/V codec packaged to use with the codec engine framework.

The DM648 DVDP kit also contains demonstration software of a video server based on Ittiam’s Video Security Media System (VSMS). This video server demonstration consists of a 8 channel streaming server with H.264 BP at CIF-PAL and CIF-NTSC with Bit Optimal CBR (BOCBR) capability. BOCBR achieves higher storage efficiency. It optimizes bit allocation based on motion and can achieve zero bit consumption at user defined control point.

The demo comes in two configurations:
  • One supporting 8 camera inputs
  • The other supporting one camera and duplicating 8 instances of the video encoded and streamed (enabling multi-channel in the absence of 8 cameras).

VSMS has been optimized for the DaVinci™ architecture and supports configurable bit-rate, frame rate & resolution; any xDM compliant codec; multiple video, image, audio, speech coding standards and multiple streaming formats. In addition, VSMS is portable across the DaVinci™ family.

Rounding out the software offering is SoC Analyzer, TI’s high-level system tuning and visibility tool which enables developers to visualize SoC streaming data rather than be limited to post-mortem static data analysis. By being able to capture and graphically display system interactions and load distribution, isolate bottlenecks, identify unexpected behaviors, and benchmark application performance, developers are able to maximize efficiency and overall performance while eliminating tedious manual data collection and comparison.

View the Hardware Technical Reference

Features

The DVDP comes with multiple demo options, leveraging the complete DaVinci infrastructure which can be used as a how-to for developers or as a starting point for product development. Sample A/V files are included for immediate out-of-the-box evaluation.
  1. Simple self contained demos burnt into boot flash memory - Runs out of the box
    1. DM648 EVM video demo with PC host application
    2. Capture/Preview
    3. Simultaneous Video Encode/Decode
      • H.264 (Baseline Profile) Video Encode/Decode, G.711 Speech Encode/Decode (CIF)
  2. PC-based High-level demos (Ethernet to PC connection)
    1. Encode demo modes
      • H.264 BP Encode + G.711 Speech Encode
      • MPEG4 SP Encode + G.711 Speech Encode
      • MPEG4 SP Video Encode + MPEG4 SP Video Decode + G.711 Encode/Decode
    2. Decode demo modes
      • MPEG4 SP Video Decode + G.711 Speech Decode
      • H.264 BP Video Decode + G.711 Speech Decode
    3. Host PC Application for data transfer and storage
Demo codecs are available on the DVDP. These and others are available for production licensing thru TI's Digital Media Software program.

What's Included

  • TMS320DM648,Digital Media Processor
  • Connectivity - CD-quality audio input and output
  • Connectivity - Daughter card connections to most peripheral interfaces
  • Connectivity - Gigabit Ethernet
  • Connectivity - PCI, 10/100 Ethernet MAC
  • Connectivity - S/PDIF Interface, analog, and optical interface for CD-quality audio I/O
  • Connectivity - UART, CAN I/O, and VLYNQ
  • Connectivity - Video input via NTSC/PAL
  • Connectivity - Video input via NTSC/PAL composite or S-video input
  • Emulation – Standard JTAG header and 60-pin high density trace header
  • Hardware - TMS320DM648 DaVinci™ processor-based Evaluation Module (EVM)
  • Hardware - Universal power supply (+5V) and US, UK and Euro power cords
  • Hardware – Ethernet Cable, VGA to Component video cable, S-Video break-out cable
  • Software - Codec evaluation including: H.264, MPEG-4, G.711
  • Software - Network Developers’ Kit (NDK) Evaluation (Real-time TCP/IP stack)
  • Software - PC-based demo video application and sample Audio/Video files
  • Software - Register CSL/ BIOS Drivers and board support package
  • Software - SoC Analyzer for system-level tuning and optimization
  • Software – Ittiam Video Security Demonstration software
  • Software – Operating Systems (OS) – DSP/BIOS
  • Software – TI’s DSP/BIOS Based DVSDK with Codec Engine and Framework components

Order Options

 TMDXDVP648
Name DM648 Digital Video Development Platform
Status  ACTIVE 
Price (US$) $1295.07 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
Code Composer Studio IDE CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
XDS510 Class Emulators XDS510 Texas Instruments Emulators/Analyzers 
XDS560 Class High Speed Emulators XDS560 Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
TMS320DM648 Digital Media Processor DaVinci™ Digital Media Processors 

Support and Community

Customer Tags Help

Most Popular Tags for TMDXDVP648:

View All Tags

Other Support