OMAP35x Evaluation Module (EVM) Status: ACTIVE

TMDXEVM3503

      
         
  TMDXEVM3503
NameOMAP35x Evaluation Module (EVM)
StatusACTIVE
Price (US$)$1495.00 
Host  PC 
OS  Linux 
Current Version  v1.0 
Version Date  26-FEB 2008 
Order Options


Product Information

Description

NOTE: You must register your DVEVM in order to access software updates and receive update notices. Register Now

Developed with Mistral Solutions, the OMAP35x Evaluation Module (EVM) enables developers to start immediate evaluation of OMAP™ processors and begin building low power applications such as digital TV, navigation, games, data terminals, point of sale / service, software defined radio, medical, media controllers and numerous other low power, high performance products that have yet to be invented.

View the EVM Documentation (This link takes you away from the TI website.)

Features

Featuring the OMAP35x high-performance Superscalar ARM® Cortex™-A8 with NEON co-processing this EVM will allow developers to evaluate and jumpstart development. Equipped with daughter card expansion connections, the OMAP35x EVM can be used to prototype complete systems and is upgradeable to support future OMAP35x processors. The OMAP35x Evaluation Module includes the following hardware components:
  • OMAP35x-based Target Board Processor
  • 128 MB LPDDR/128 MB oneNAND Flash or similar capacity and function
  • Touch screen LCD display w/stylus
  • Landscape/Portrait modes
  • International Power supply with EURO and US power cords
  • Serial and USB cables
TI's eXpressDSP™ Linux-based Software Development Kit (SDK) along with Sourcery G++™ evaluation tools from CodeSourcery™ allow developers and system integrators to build and debug CortexA8-based applications. The OMAP35x EVM includes the following software:
  • OMAP3503 Linux Kernel 2.6.22 Board Support Package (BSP)
  • Peripheral drivers
  • U-boot for boot loading
  • Busybox based root file system
  • Sourcery G++ evaluation tools from CodeSourcery
  • Image Viewer demo

Available Updates

Software Updates now available for registered users

  • Add the OMAP3530 Linux DVSDK (Digital Video Software Development Kit) to your SDK installation. The OMAP3530 DVSDK Beta Software release for OMAP3530 gives developers the ability to begin development using the DSP and video accelerators available on the OMAP3530. The Linux DVSDK Beta software includes the 2.6.22 LSP, xDAIS developers kit, Evaluation Codecs, TI Codec Engine, DSPBIOS and BIOS Link, plus Demo applications.
  • Request the BSP Demo - Demo the WinCE BSP on your OMAP35x EVM today. (SD Card needed for BSP image, refer to the readme.txt file after downloading.
  • Request DVSDK Early Adopter (EA) Source Code - Begin development today with the OMAP35x WinCE DVSDK with BSP source code early adopter software. Registered users can request this same file via the OMAP Software Update extranet at www.ti.com/omapsoftwareupdates. The WinCE DVSDK includes a production quality Windows CE 6.0 R2 BSP provided by TI third party partner, BSQUARE. All function blocks of the OMAP3530 will be available as subsequent updates, including Cortex™ A-8 ARM application processor, TMS320C64x™ DSP & video accelerator, 2D/3D OpenGL ES graphics engine & shared peripheral set

NOTE: You must register your DVEVM in order to access software updates and receive update notices. Register Now

Order Options

 TMDXEVM3503
Name OMAP35x Evaluation Module (EVM)
Status  ACTIVE 
Price (US$) $1495.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI
 

    
Related Tools
Name Part# Company Tool Type
Code Composer Studio IDE CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
Adaptive Clocking JTAG Emulator Adapters TMDSADP Texas Instruments Emulators/Analyzers 
XDS510 Class Emulators XDS510 Texas Instruments Emulators/Analyzers 
XDS560 Class High Speed Emulators XDS560 Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
OMAP3503 Applications Processor OMAP™ Applications Processors 
OMAP3515 Applications Processor OMAP™ Applications Processors 
OMAP3525 Applications Processor OMAP™ Applications Processors 
OMAP3530 Applications Processor OMAP™ Applications Processors 
TPS65950 Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger Power Management Multi-Channel IC (PMIC) Solutions 

Support and Community

Customer Tags Help

Most Popular Tags for TMDXEVM3503:

View All Tags

Other Support