AM3517 Evaluation Module (EVM) Status: ACTIVE

TMDXEVM3517


      
         
  TMDXEVM3517
NameAM3517 Evaluation Module (EVM)
StatusACTIVE
Price (US$)$999.00 
Host  PC 
OS  Linux 
Current Version  v1.0 
Version Date  21 OCT 2009 
Order Options


Product Information

Description


View  View AM3517 EVM

Developed with Logic, the AM3517 Evaluation Module (EVM) enables developers to immediately start evaluating AM35x processors (AM3517, AM3503) and begin building industrial applications such as single board computers, data terminals, point of sale/service, digital signage and numerous other products requiring high performance.

Features

(This link takes you away from the TI website. User will need to set up a name and password on the Logic site before accessing files.)

TMDXEVM3517 includes
  • Hardware:
    • Touch screen LCD
    • Applications Board
    • Base Board
    • AM3517 SOM
      • 256MB DDR2
      • 512MB NAND
  • Software:
    • OMAP3517 Linux SDK
    • Kernel 2.6.x U-boot
  • Connectivity:
    • EMAC, USB PHY, USB OTG & Host, CAN, SDIO I2C, JTAG, Keypad
    • SD/MMC (2)
    • HDMI 24 bpp video-out interface (video only)
    • Video input
    • Bluetooth, WLAN
    • Camera Connector

Order Options

 TMDXEVM3517
Name AM3517 Evaluation Module (EVM)
Status  ACTIVE 
Price (US$) $999.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

    
Related Tools
Name Part# Company Tool Type
Opella-XDS560  Ashling Microsystems Ltd Emulators/Analyzers 
Related Devices
Part# Name Product Family
AM3505 ARM Microprocessor Sitara ARM® Cortex™A8 and ARM9 Microprocessors 
AM3517 ARM Microprocessor Sitara ARM® Cortex™A8 and ARM9 Microprocessors 

Support and Community

Customer Tags Help

Most Popular Tags for TMDXEVM3517:

View All Tags

Other Support