TMS320DM355 Digital Video Evaluation Module Status: OBSOLETE

TMDXEVM355


      
         

THIS PRODUCT IS NO LONGER AVAILABLE
Replacement Tools
NameNumberCompanyTool Type
TMS320DM355 Digital Video Evaluation ModuleTMDSEVM355Texas InstrumentsDevelopment Boards/EVMs


Product Information

Description

Registration of your DVEVM is required in order to be eligible to receive your updates. Register Now!

The TMS230DM355 Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of DaVinci™ processors and begin building digital video applications such as IP security cameras, digital photo frames, digital still cameras, video doorbells, portable medical and portable digital video products that have yet to be invented.

The Digital Video Evaluation Module (DVEVM) allows developers to write production-ready application code for the ARM and provides access to the MJCP coprocessor core using DaVinci APIs to begin immediate application development for the TMS320DM355 digital media processors.

The Digital Video Software Production Bundle (DVSPB) MontaVista Linux companion product is recommended for production.

DM355 Digital Video Evaluation Module includes the following components:
  • TMS320DM355 DaVinci™ processor-based development board
  • IR remote
  • Development board reference materials (gerber, schematics, BOM)
  • 2 GB NAND Flash
  • On-board Ethernet controller with application notes and schematics
  • Video capture of NTSC or PAL signals via composite video or S-video input
  • NTSC or PAL output via composite video output
  • Other features such as microphone in, headphone out, line in and line out, UART, USB 2.0 HS, 2GB NAND Flash memory and JTAG for test
  • TI eXpressDSP™ Linux-based DVSDK
  • MontaVista Pro Demonstration Tools
  • DM355 Getting Started Guide and Hardware Technical Reference
TI’s eXpressDSP Linux-based DVSDK allows system integrators to incorporate discrete software modules and combine them into a single executable output for the systems, avoiding months of tedious manual integration. By making it easy to create custom bundles of codecs for specific applications, the configuration kit makes it simple to reuse code. The DVSDK includes:
  • TI’s JPEG and HD MPEG-4 SP production codecs and G.711 codec*
  • Custom codecs that comply with TI’s eXpressDSP Digital Media (xDM) algorithm standard
  • Multimedia APIs and Codec Engine Frameworks
  • Demonstration version of MontaVista Linux Pro 4.0
  • Drivers for UART, I2C, SPI, EDMA, NAND,MMC, SD Card, USB Host/Gadget
  • Video Processing Subsystem (Display, Capture, CCD Controller, Resizer, Previewer)
  • OSS Audio (ASP), GPIO, PWM, WDTIM
  • U-boot loader
* JPEG and HD MPEG-4 evaluation codecs are included on the DVD that accompanies the DVEVM. To download production codecs, customers must register their DVEVM at www.ti.com/davinciregistration.

View the Hardware Technical Reference (This link takes you away from the TI website.)

Features

TI’s eXpressDSP Linux-based DVSDK allows system integrators to incorporate discrete software modules and combine them into a single executable output for the systems, avoiding months of tedious manual integration. By making it easy to create custom bundles of codecs for specific applications, the configuration kit makes it simple to reuse code. The DVSDK inlcudes:

  • TI’s JPEG and HD MPEG-4 SP production codecs and G.711 codec*
  • Multimedia APIs and Codec Engine Frameworks
  • Demonstration version of MontaVista Linux Pro
* JPEG and HD MPEG-4 evaluation codecs are included on the DVD that accompanies the DVEVM. To download production codecs, customers must register their DVEVM at www.ti.com/davinciregistration.
Demos:
Video/Imaging and Speech decode

These demo codecs are included in the DVEVM.
JPEG MPEG4
G7.11

These codecs are available for production licensing from TI and will be on future development platforms.
JPEG MPEG4
G.711 (evaluation version of open-source G.711 included. Production license not applicable)

What's Included

  • TMS320DM355,Digital Media System-on-Chip (DMSoC)
  • Connectivity - Daughter card connections to most peripheral interfaces
  • Connectivity - Multiple on-board memory types: SD & DDR
  • Connectivity - USB 2.0, 10/100 EMAC
  • Connectivity - Video input via NTSC/PAL composite or S-video input
  • Connectivity - Video output
  • Hardware - IR remote
  • Software - Codec Demos
  • Software - Demostration Version of MontaVista Linux Pro
  • Software - GNU Development Tools
  • Software - Multimedia APIs and Frameworks

Available Updates

Don't forget to register your DVEVM to receive software and documentation updates plus production licenses for JPEG and MPEG-4!

Technical Documents

Most useful technical documents for TMDXEVM355 Help

More Literature

    

Support and Community

Customer Tags Help

Most Popular Tags for TMDXEVM355:

View All Tags

Other Support