C6424 DSP Evaluation ModuleStatus: NRND

TMDXEVM6424

      Texas Instruments
         

THIS PRODUCT IS NOT RECOMMENDED FOR NEW DESIGN
Replacement Tools
NameNumberCompanyTool Type
C6424 DSP Evaluation ModuleTMDSEVM6424Texas InstrumentsDevelopment Boards/EVMs


Product Information

Description

TMS320C6424 EVM Software Updates

The C6424 Evaluation Module is a comprehensive, low cost solution allowing developers to quickly evaluate, develop, and prototype systems based on the powerful C642x DSPs.

The C6424 EVM target board features embedded JTAG support for standalone operation with the supplied board-specific Code Composer Studio development tools enabling developers to jump start their design.

Adding to utility of this EVM, is the multi-operating system (OS) offering for these DSPs; the EVM includes field proven DSP/BIOS kernel and VirtualLogix’s Linux with a full production license free of charge. This Linux Kernel also can operate simultaneously with DSP/BIOS on the same DSP through the use of the VirtualLogix DSP tool, VLX. This feature will be extremely attractive to customers who must combine real-time signal processing tasks with more traditional computing tasks like graphical user interfaces on the same DSP.

What's Included

  • Connectivity - Daughter card connections to most peripheral interfaces
  • Connectivity - Multiple on-board memory types: CompactFlash, ATA, SD, DDR
  • Connectivity - PCI, 10/100 Ethernet MAC
  • Connectivity - UART, CAN I/O, and VLYNQ
  • Emulation - On board standard JTAG interface
  • Emulation – Embedded JTAG emulation interface
  • Hardware - Single voltage power supply (+5V)
  • Hardware – USB and Ethernet cables
  • Software - Board-specific version of Code Composer Studio™ Integrated Development Environment
  • Software - Network Developers’ Kit (NDK) Evaluation (Real-time TCP/IP stack)
  • Software - Register CSL/ BIOS Drivers
  • Software – Operating Systems (OS) – DSP/BIOS and Virtuallogix Linux
  • Software – Virtual Logic’s VLX Demo Version Binary

Order Options

 TMDXEVM6424
Name C6424 DSP Evaluation Module
Status  NRND 
Price (US$) $495.02 
  
Order
Americas:
Contact Distributor
 

    
Related Devices
Part# Name Product Family
TMS320C6421 Fixed-Point Digital Signal Processor C6000™ Performance Value DSPs 
TMS320C6424 Fixed-Point Digital Signal Processor C6000™ Performance Value DSPs 

Support & Community

Customer Tags Help

Most Popular Tags for TMDXEVM6424:

View All Tags

Other Support