DM6446 Digital Video Evaluation Module Status: OBSOLETE

TMDXEVM6446


      
         

THIS PRODUCT IS NO LONGER AVAILABLE
Replacement Tools
NameNumberCompanyTool Type
DM6446 Digital Video Evaluation ModuleTMDSEVM6446Texas InstrumentsDevelopment Boards/EVMs


Product Information

Description

Registration of your DVEVM is required in order to be eligibal to recieve your updates. Register Now!

View the DVEVM in 3D

The Digital Video Evaluation Module (DVEVM) enables developers to build start immediate evaluation of DaVinci™ processors and begin building digital video applications such as videophones, automotive infotainment, digital still cameras, streaming media, IP set-top boxes, video security systems and digital video products that have yet to be invented.

The Digital Video Evaluation Module (DVEVM) allows developers to write production-ready application code for the ARM and provides access to the DSP core using DaVinci APIs to begin immediate application development for the TMS320DM6443 and TMS320DM6446 digital media processors.

The TMDSADP1420 adapter is used for connecting TI and 3rd party XDS510 and XDS560- class emulators with a 14 pin native connector to the TMDXEVM6446 or customer boards with a compact (CTI) 20-pin header. The adapter improves signal integrity, translates voltages, and can optionally provide adaptive clocking.

The hardware for the DM6446 Digital Video Evaluation Module (DSP13078U) and the DM6446 Digital Video Evaluation Module with European Power Cords (DSP13081U) differ slightly per the following:

DM6446 Digital Video Evaluation Module - (DSP13078U)
  • TMS320DM446 DaVinci™ processor-based development board
  • NTSC video camera
  • NTSC LCD screen, speakers and microphone
  • IR remote
  • Hard disk drive (2.5-inch 40G)
DM6446 Digital Video Evaluation Module with European Power Cords - (DSP13081U)
  • TMS320DM446 DaVinci™ processor-based development board
  • PAL video camera
  • PAL LCD screen, speakers and microphone
  • IR remote
  • Hard disk drive (2.5-inch 40G)

Features

DaVinci Product Bulletin

The DVEVM is a complete out of box experience. The developer can turn on the board and hook up the included LCD screen. The board will boot MontaVista Linux and run a GUI that can be controlled by the included IR remote. The GUI includes access to three demos and the ability to run five different codec combinations.

The demos are:
Video and Audio decode
Video and Audio encode (uses included camera)
Simultaneous Video decode/encode

The five codec combos are:
R1.1.1 H.264 Video Encode, H.264 Video Decode
R1.2.1 H.264 (Baseline Profile) Video Encode, G.711 Speech Encode
R1.2.2 MPEG-4 (Simple Profile) Video Encode, G.711 Speech Encode
R1.3.2 MPEG2 Video Decode, MPEG1 Audio Decode
R1.3.1 H.264 (Baseline Profile) Video Decode, AAC Audio Decode
R1.3.3 MPEG-4 (Simple Profile) Video Decode, G.711 Speech Decode

These available demo codecs are on the DVEVM.
AAC+ MPEG4
G7.11 MPEG2
H.264

These codecs are available for production licensing from TI and will be on future development platforms.
WMV9 WMA8
VC1 MP3
JPEG G.728
AAC G.723.1
WMA9 G.729ab

What's Included

  • TMS320DM6446,DaVinci Digital Media System-on-Chip
  • Connectivity - CD-quality audio input and output
  • Connectivity - Daughter card connections to most peripheral interfaces
  • Connectivity - Multiple on-board memory types: CompactFlash, ATA, SD, DDR
  • Connectivity - USB 2.0, 10/100 EMAC
  • Connectivity - Video input via NTSC/PAL
  • Connectivity - Video output via NTSC/PAL and YPbPr/RGB
  • Hardware - Hard disk drive (2.5-inch 40G)
  • Hardware - IR remote
  • Hardware - LCD screen, speakers and microphone
  • Hardware - NTSC/PAL video camera
  • Hardware - TMS320DM446 DaVinciā„¢ processor-based development board
  • Software - Codec Demos
  • Software - GNU Development Tools
  • Software - Multimedia APIs and Frameworks
  • Software - Preliminary Demo Version of MontaVista Linux 2.6.10

Available Updates

Don't forget to register your DVEVM to receive software and documentation updates!

Order Options

 TMDXEVM6446TMDXEVM6446-OE
Name DM6446 Digital Video Evaluation ModuleDM6446 Digital Video Evaluation Module
Status  OBSOLETE OBSOLETE 
Price (US$) $2495.00 $2495.00 
   

Technical Documents

Most useful technical documents for TMDXEVM6446 Help

Application Notes

User Guides

White Papers

More Literature

    

Support and Community

Customer Tags Help

Most Popular Tags for TMDXEVM6446:

View All Tags

Other Support