C6452 DSP Evaluation Module Status: ACTIVE

TMDXEVM6452


      
         
  TMDXEVM6452
NameC6452 DSP Evaluation Module
StatusACTIVE
Price (US$)$1295.00 
Host  PC 
OS  Microsoft Windows XP 
Current Version  v1.0 
Version Date  12/30/2007 
Order Options


Product Information

Description

The C6452 Evaluation Module is a comprehensive solution allowing developers to quickly evaluate, develop, and prototype systems based on the powerful C64x DSPs.

The C6452 EVM target board features embedded JTAG support for standalone operation with the supplied board-specific Code Composer Studio development tools enabling developers to jump start their design.

Support Software

Order Options

 TMDXEVM6452
Name C6452 DSP Evaluation Module
Status  ACTIVE 
Price (US$) $1295.00 
 
Order
Americas:
Contact Distributor

Asia:
Contact Distributor

Europe:
Contact Distributor

Japan:
Contact Distributor
 

Alternative Tools / Software

Name Part# Company Tool / Software Type
C6455 Evaluation ModuleTMDXEVM6455Texas InstrumentsDevelopment Boards/EVMs
Network and Video 1 GHz Development KitTMDXNVK6415-TTexas InstrumentsDevelopment Platforms

Technical Documents

Most useful technical documents for TMDXEVM6452 Help

Application Notes

    
Related Devices
Part# Name Product Family
TMS320C6414T Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6415T Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6416T Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6452 Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6454 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6455 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support