TMS320C6457 Evaluation Module Status: ACTIVE

TMDXEVM6457


      
         
Getting Started Documentation   TMS320C6457 Fixed-Point Digital Signal Processor (Rev. A) (PDF 3069 KB) 0 views
05 Nov 2009 

  TMDXEVM6457
NameTMS320C6457 Evaluation Module
StatusACTIVE
Price (US$)$1995.00 
Host  PC 
OS  Microsoft Windows XP 
Current Version  v1.0 
Version Date  11 MAR 2009 
Order Options


Product Information

Description

The C6457 Evaluation Module (EVM) includes two 1-GHz C6457 DSPs connected via high speed SERDES interfaces: Serial RapidIO™ (sRIO) and Gigabit Ethernet MAC (GEMAC). This gives developers the opportunity to begin working on inter-processor communication mechanisms in a quick and efficient manner.

The C6457 EVM also comes with onboard emulation, as well as a board specific version of Code Composer Studio™ (CCStudio).

Customers will have full access to C6457 EVM design files and schematics (Orcad and Gerber), as well as a board support library to assist them in their design process.

Features

  • Two 1-GHz C6457 DSPs
  • High-speed DSP interconnect enabled by Gigabit EMAC and SRIO SERDES interfaces
  • 256MB of 667MHz DDR2 per C6457 DSP
  • SGMII switch provides Gigabit Ethernet connection
  • McBSP, Timer, GPIO interfaces accessible via connector
  • Onboard JTAG emulation plus a Trace Pod Header
  • Board-specific Code Composer Studio Integrated Development Environment
  • Simple setup
  • Includes design files such as Orcad and Gerber
  • Board support library accelerates software development on the EVM

Order Options

 TMDXEVM6457
Name TMS320C6457 Evaluation Module
Status  ACTIVE 
Price (US$) $1995.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TMDXEVM6457 Help

Datasheet

User Guides

    
Related Software
Name Part# Company Software Type
C64x+ DSP Library (DSPLIB) SPRC265 Texas Instruments Signal Processing Libraries 
Related Tools
Name Part# Company Tool Type
Code Composer Studio Integrated Development Environment (IDE) - v4.x CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
Evaluation Module for TPS78401 Low-Dropout Linear Regulator TPS74801EVM-177 Texas Instruments Development Boards/EVMs 
TPS40192 14V Input, 1.8V Output, 10A Evaluation Module TPS40192EVM-001 Texas Instruments Development Boards/EVMs 
TPS62290 6V Input, 1.8V Output, 1A Evaluation Module TPS62290EVM-279 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
CDCEL937 Programmable 3-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs Digital Media Systems Clocks 
SN74CB3T3306 Dual Bus Switch Voltage Translator Voltage Level Translation 
TMS320C6457 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support