|
|
Product InformationDescriptionThe C6457 Evaluation Module (EVM) includes two 1-GHz C6457 DSPs connected via high speed SERDES interfaces: Serial RapidIO™ (sRIO) and Gigabit Ethernet MAC (GEMAC). This gives developers the opportunity to begin working on inter-processor communication mechanisms in a quick and efficient manner. The C6457 EVM also comes with onboard emulation, as well as a board specific version of Code Composer Studio™ (CCStudio). Customers will have full access to C6457 EVM design files and schematics (Orcad and Gerber), as well as a board support library to assist them in their design process. Features
Order Options
Technical Documents
|
| Related Software | |||
| Name | Part# | Company | Software Type |
| C64x+ DSP Library (DSPLIB) | SPRC265 | Texas Instruments | Signal Processing Libraries |
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| Code Composer Studio Integrated Development Environment (IDE) - v4.x | CCSTUDIO | Texas Instruments | Code Composer Studio(TM) IDE |
| Evaluation Module for TPS78401 Low-Dropout Linear Regulator | TPS74801EVM-177 | Texas Instruments | Development Boards/EVMs |
| TPS40192 14V Input, 1.8V Output, 10A Evaluation Module | TPS40192EVM-001 | Texas Instruments | Development Boards/EVMs |
| TPS62290 6V Input, 1.8V Output, 1A Evaluation Module | TPS62290EVM-279 | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| CDCEL937 | Programmable 3-PLL VCXO Clock Synthesizer with 1.8-V LVCMOS Outputs | Digital Media Systems Clocks | |
| SN74CB3T3306 | Dual Bus Switch Voltage Translator | Voltage Level Translation | |
| TMS320C6457 | Fixed-Point Digital Signal Processor | C6000 Fixed-point DSPs | |