TMS320C6472 Evaluation Module Status: ACTIVE

TMDXEVM6472


      
         
  TMDXEVM6472
NameTMS320C6472 Evaluation Module
StatusACTIVE
Price (US$)$349.00 
Host  PC 
OS  Microsoft Windows 2000 & XP 
Current Version  v1.0 
Version Date  15 OCT 2009 
Order Options


Product Information

Description

The TMS320C6472 Evaluation Module (EVM) is a standalone low cost board. It includes single high-performance C6472 DSP on-board with:

  • 256 MB of 533 MHz DDR2
  • 128 MB Nand Flash
  • 1Mb I2C EEPROM for local boot (remote boot possible)
  • Two SGMII 10/100/1000 Ethernet ports (on AMC edge connector) with MDIO
  • RS232 UART
  • Single module 170-pin AMC expansion for SRIO, TSIP, EMAC0, EMAC1 and I2C

The C6472 EVM comes with embedded emulation capability with USB Host interface but also allows external emulation via 14-pin JTAG emulation header. The software accompanying the C6472 EVM includes Code Composer Studio Studio™ version 4 (CSv4), Board Support Package (BSP), Chip Support Library (CSL), Power On Self Test (POST), Network Development Kit (NDK), and Out of Box (OOB) Demonstration SW.

The C6472 EVM is designed for an ease of use environment to evaluate the high power efficient multicore C6472 DSP. The memories and peripherals configuration of C6472 EVM allows customers to use C6472 EVM as a simple server. The emulation capability and software included in the EVM will allow customer to program the C6472 DSP to benchmark the algorithms that are intended to be implemented on C6472.

Features

  • Single C6472 processor
  • 256 MB of 533MHz DDR2
  • 128 MB Nand Flash
  • 1Mb I2C EEPROM for local boot (remote boot possible)
  • Two 10/100/1000 Ethernet ports on board with MDIO
  • RS232 UART
  • Single module 170-pin AMC expansion for SRIO, TSIP, EMAC0, EMAC1 and I2C
  • C6455 EVM pin-compatible HPI daughter card connector
  • 2 user programmable LEDs and DIP SWs
  • 14-pin JTAG emulator header
  • Embedded JTAG emulation with USB Host interface (Provided as upgrade Option)
  • Board-specific Code Composer Studio™ Integrated Development Environment
  • Simple setup
  • Includes design files such as Orcad and Gerber
  • Board support library accelerates software development on the EVM

What's Included

Order Options

 TMDXEVM6472
Name TMS320C6472 Evaluation Module
Status  ACTIVE 
Price (US$) $349.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor

Europe:
Contact Distributor
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TMDXEVM6472 Help

Datasheet

    
Related Tools
Name Part# Company Tool Type
Code Composer Studio Integrated Development Environment (IDE) - v4.x CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
XDS510 Class Emulators XDS510 Texas Instruments Emulators/Analyzers 
XDS560 Class High Speed Emulators XDS560 Texas Instruments Emulators/Analyzers 
Related Devices
Part# Name Product Family
TMS320C6455 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6457 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6472 Fixed-Point Digital Signal Processor C6000™ Fixed-point DSPs 
TMS320C6474 Multicore Digital Signal Processor C6000™ Fixed-point DSPs 

Support and Community

Customer Tags Help

Most Popular Tags for TMDXEVM6472:

View All Tags

Other Support