TMS320C6474 Evaluation Module Status: ACTIVE

TMDXEVM6474


      
         
  TMDXEVM6474
NameTMS320C6474 Evaluation Module
StatusACTIVE
Price (US$)$1995.00 
Host  PC 
OS  Microsoft Windows 2000, XP 
Current Version  v1.0 
Version Date  14 OCT 2008 
Order Options


Product Information

Description

View the Hardware Technical Reference

Description

The C6474 Evaluation Module (EVM) includes two C6474 multicore DSPs connected via high speed SERDES interfaces: Serial RapidIO™ (sRIO), Gigabit Ethernet MAC (GEMAC), and Antenna Interface (AIF). This gives developers the opportunity to begin working on inter-processor communication mechanisms in a quick and efficient manner.

The C6474 EVM also comes with onboard emulation, as well as a board specific version of Code Composer Studio™ (CCStudio).

Customers will have full access to C6474 EVM design files and schematics (Orcad and Gerber), as well as a board support library to assist them in their design process.

View the EVM Documentation (This link takes you away from the TI website.)

Features

  • Two C6474 DSPs
  • High-speed DSP interconnect enabled by EMAC, AIF and SRIO SERDES interfaces
  • 256MB of 667MHz DDR2 per C6474 DSP
  • SGMII switch provides Gigabit Ethernet connection
  • McBSP, Timer, GPIO interfaces accessible via connector
  • Onboard JTAG emulation plus a XDS560T (Trace Pod) Header
  • Board-specific Code Composer Studio Integrated Development Environment
  • Simple setup
  • Includes design files such as Orcad and Gerber
  • Board support library accelerates software development on the EVM

Order Options

 TMDXEVM6474
Name TMS320C6474 Evaluation Module
Status  ACTIVE 
Price (US$) $1995.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep

Japan:
Contact Sales Rep
 

Technical Documents

Most useful technical documents for TMDXEVM6474 Help

User Guides

    
Related Tools
Name Part# Company Tool Type
Code Composer Studio Integrated Development Environment (IDE) - v4.x CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
TMS320C6474 Software C6474SWPKG Texas Instruments Software Tools 
Related Devices
Part# Name Product Family
TMS320C6474 Multicore Digital Signal Processor C6000™ Fixed-point DSPs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support