TMDXEVMPCI

AMC to PCIe Adapter Card

TMDXEVMPCI

Order now

Overview

This is a passive adapter card that allows select TI EVMs with a AMC header to be converted to a PCIe x4 lane edge connector so it can be inserted into a desktop PC or any where a PCIe header is utilized. The selected TI EVM must support native PCIe on the DSP. This card is a adapter and requires a compatible TI DSP EVM with AMC edge connector.

Features
This adapter card contains the following features:
  • The adaptor card is a PCIe x4 lane form-factor
  • One x4 lane PCIe PCB edge finger connector
  • One AMC B+ style (170 pin) PCB edge finger connector.
  • One AMC B+ style connector housing (AMC Socket) to hold the EVM
  • Connector to provide DC power to the FAN (when needed)
Digital signal processors (DSPs)
TMS320C6670 4 core fixed and floating point DSP for Communications and Telecom TMS320C6671 High performance single-core C66x fixed and floating-point DSP - 1GHz TMS320C6672 High performance dual-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6674 High performance quad-core C66x fixed and floating-point DSP- up to 1.25GHz TMS320C6678 High performance octo-core C66x fixed and floating-point DSP- up to 1.25GHz
Download View video with transcript Video

Order & start development

Interface adapter

TMDXEVMPCI — AMC to PCIe Adapter Card

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

No results found. Please clear your search and try again.
View all 1
Type Title Date
Certificate TMDXEVMPCI EU Declaration of Conformity (DoC) 02 Jan 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos