|
|
Product InformationDescriptionThe F28335 eZdsp starter kit is a complete software development platform for the TMS320F2833x series of floating-point Digital Signal Controllers. The eZdsp kit includes an F28335 target board that features integrated JTAG emulation, 128Kx16 asynchronous SRAM, CAN 2.0 and RS-232 interfaces, and expansion headers that provide access to all F28335 I/O signals. Also included in the kit is the Code Composer Studio™ Integrated Development Environment, USB interface to the host PC, and a universal power supply. This single orderable part number supports all regions of the world. FeaturesHardware Features
What's Included
Technical DocumentsMost useful technical documents for TMDXEZ28335 More Literature
| |||||||||||||||||||||
| Related Devices | |||
| Part# | Name | Product Family | |
| TMS320F28232 | Digital Signal Controller | C2000 32-bit Real-time MCUs | |
| TMS320F28234 | Digital Signal Controller | C2000 32-bit Real-time MCUs | |
| TMS320F28235 | Digital Signal Controller | C2000 32-bit Real-time MCUs | |
| TMS320F28332 | Delfino Microcontroller | C2000 32-bit Real-time MCUs | |
| TMS320F28334 | Delfino Microcontroller | C2000 32-bit Real-time MCUs | |
| TMS320F28335 | Delfino Microcontroller | C2000 32-bit Real-time MCUs | |
Most Popular Tags for TMDXEZ28335: