F2812 eZdsp Starter Kit - Socketed version Status: OBSOLETE

TMDXEZS2812


      
         

THIS PRODUCT IS NO LONGER AVAILABLE
Replacement Tools
NameNumberCompanyTool Type
TMS320F2812 eZdsp Starter Kit (DSK) - Socketed versionTMDSEZS2812Texas InstrumentsStarter Kits


Product Information

Description

Host Platform Supported: TMX320F2812
Number of Processors: 1
Clock Speed Available (MHz): 150 MHz
Board Size: 83 x 146 mm (3.26 x 5.75 inches)
External Memory: 1.0Mword Total Memory
Expansion Options: 3 expansion connectors
Software Included: Drivers for Code Composer Studio™ IDE


The F2812 eZdsp™ is a stand alone module that lets evaluators examine certain characteristics of the TMX320F2812 digital signal processor (DSP) to determine if this DSP meets their application requirements. This module has a single chip parallel port to JTAG scan controller. Therefore the module can be operated without additional development tools such as an emulator. Furthermore, the module is an excellent platform to develop, demonstrate, and run software for the TMX320F2812 processor.


Features

The TMX F2812 eZdsp™ integrates the essential key features to allow users to understand the TMS320F2812 characteristics.

Hardware features

  • TMX320F2812 Digital Signal Processor
  • 18K words RAM
  • 128K words on chip Flash ROM
  • 64K words on board RAM
  • Expansion connectors
  • Onboard embedded IEEE 1149.1 JTAG controller
  • 5 Volt only operation with supplied adapter
  • Onboard IEEE 1149.q JTAG emulation

Software Features:

  • Includes Code Composer Studio v2.12 (eZdsp version). Not eligible for upgrades
  • Compatible with Flash programming utilities from Spectrum Digital

Order Options

 TMDXEZS2812
Name F2812 eZDSP Starter Kit - Socketed version
Status  OBSOLETE 
Price (US$)  
  

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support