|
|
Product InformationDescriptionView system block diagrams:
The TMDXMDKEK1258 Electrocardiogram (ECG) Analog Front End (AFE) module module is part of the ECG medical development kit (MDK), which consists of the ECG AFE module, a a processor board (C5505 DSP evaluation module), and a set of collateral and C5505 based application sample code to implement the ECG application. The ECG MDK delivers a complete signal chain solution to enable ECG developers to build a complete ECG system quickly for evaluation and get to production faster. FeaturesECG AFE module key components
The ADS1258 ADC is one of 27 components on the TMDXMDKEK1258 ECG AFE module. The input signals are processed by the ADS1258, which provides for 24 bits of resolution with no missing codes. Additionally, the ADS1258 provides very low latency, industry-leading speed and noise performance as well as a very low power consumption level – making it very suitable for portable applications. A high-quality reference voltage is essential for achieving the best performance from the ADS1258. Noise and drift can degrade overall system performance. The REF5025 precision voltage reference provides excellent temperature drift (3ppm/°C), low noise of 3uVpp/V and 0.05% accuracy. The INA128 provides not only for high input impedance to reduce loading of the signal, but also for high common mode rejection required for noise rejection when used in conjunction with low pass filters. The ECG AFE module can seamlessly connect to various processor platforms, such as the C5505 EVM or the OMAP35xx Zoom Development Kit, through standard interface. ECG MDK Features
Hardware design information, including schematics, gerber file and BOM, is included in the CD included with the ECG analog front end module. ECG application sample code based on C5505 DSP and PC application software is also provided on the CD. Follow the registration and download instructions in the "read me first" card in the box to receive access to all three MDK application sample code and future updates online through www.ti.com/myregisteredsoftware. EVALUATION BOARD/KIT/MODULE TOOL ("Tool") WARNINGS, RESTRICTIONS AND DISCLAIMERFor Feasibility Evaluation Only in Laboratory/Development Environments. Not for Medical Diagnostic Use.
Please consult the User’s Guide prior to using the Tool. Any use of the Tool outside of the specified operating range may cause danger to the users and/or produce unintended results, inaccurate operation, and permanent damage to the Tool and associated electronics. You acknowledge and agree that:
Order Options
Technical DocumentsMost useful technical documents for TMDXMDKEK1258 Application Notes
More Literature
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| Digital Stethoscope (DS) Analog Front End Module for the C5505 DS Medical Development Kit | TMDXMDKDS3254 | Texas Instruments | Daughter Cards |
| Pulse Oximeter (PO or SpO2) Analog Front End Module for the C5505 PO or SpO2 Medical Development Kit | TMDXMDKPO8328 | Texas Instruments | Daughter Cards |
| TMS320VC5505 DSP Evaluation Module | TMDXEVM5505 | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| TMS320VC5504 | Low-Power Fixed-Point Digital Signal Processor | C5000 Low Power DSPs | |
| TMS320VC5505 | Low-Power Fixed-Point Digital Signal Processor | C5000 Low Power DSPs | |