Electrocardiogram (ECG) Analog Front End Module for the C5505 ECG Medical Development Kit Status: ACTIVE

TMDXMDKEK1258


      
         
  TMDXMDKEK1258
NameElectrocardiogram (ECG) Analog Front End Module for the C5505 ECG Medical Development Kit
StatusACTIVE
Price (US$)$449.00 
Order Options


Product Information

Description

View system block diagrams:

The TMDXMDKEK1258 Electrocardiogram (ECG) Analog Front End (AFE) module module is part of the ECG medical development kit (MDK), which consists of the ECG AFE module, a a processor board (C5505 DSP evaluation module), and a set of collateral and C5505 based application sample code to implement the ECG application. The ECG MDK delivers a complete signal chain solution to enable ECG developers to build a complete ECG system quickly for evaluation and get to production faster.

Features

ECG AFE module key components
  1. ADS1258 – 16 channel, 24-bit sigma delta analog-to-digital converter (ADC)
  2. INA 128 - precision, low power instrumentation amplifier
  3. PCA9535 - remote 16-bit I2C and SMBus low-power I/O expander
  4. TLV3404 - nanopower open drain output comparator
  5. REF5025 - low-noise, very low drift precision voltage reference

The ADS1258 ADC is one of 27 components on the TMDXMDKEK1258 ECG AFE module. The input signals are processed by the ADS1258, which provides for 24 bits of resolution with no missing codes. Additionally, the ADS1258 provides very low latency, industry-leading speed and noise performance as well as a very low power consumption level – making it very suitable for portable applications.

A high-quality reference voltage is essential for achieving the best performance from the ADS1258. Noise and drift can degrade overall system performance. The REF5025 precision voltage reference provides excellent temperature drift (3ppm/°C), low noise of 3uVpp/V and 0.05% accuracy.

The INA128 provides not only for high input impedance to reduce loading of the signal, but also for high common mode rejection required for noise rejection when used in conjunction with low pass filters.

The ECG AFE module can seamlessly connect to various processor platforms, such as the C5505 EVM or the OMAP35xx Zoom Development Kit, through standard interface.

ECG MDK Features
  • 12 lead ECG output using 10 electrode input
  • 0.05Hz to 150 Hz bandwidth
  • Leads off detection
  • Real-time 12 lead ECG waveform display on EVM LCD, one lead at a time
  • Real-time 12 lead ECG waveform display on PC, three leads at a time
  • Zoom function on X-axis (time) and Y-axis (amplitude)
  • Heart beat rate display
  • Recording of ECG data, and offline display option of recorded ECG data
  • Freeze option on PC application
Technical Collateral:

Hardware design information, including schematics, gerber file and BOM, is included in the CD included with the ECG analog front end module. ECG application sample code based on C5505 DSP and PC application software is also provided on the CD.

Follow the registration and download instructions in the "read me first" card in the box to receive access to all three MDK application sample code and future updates online through www.ti.com/myregisteredsoftware.

EVALUATION BOARD/KIT/MODULE TOOL ("Tool") WARNINGS, RESTRICTIONS AND DISCLAIMER

For Feasibility Evaluation Only in Laboratory/Development Environments. Not for Medical Diagnostic Use.
This Tool is intended solely for evaluation and development purposes. It is not intended for diagnostic use and may not be used as all or part of an end equipment product.
This Tool should be used solely by qualified engineers and technicians who are familiar with the risks associated with handling electrical and mechanical components, systems and subsystems.

Your Obligations and Responsibilities.
Please consult the User’s Guide prior to using the Tool. Any use of the Tool outside of the specified operating range may cause danger to the users and/or produce unintended results, inaccurate operation, and permanent damage to the Tool and associated electronics. You acknowledge and agree that:
  • You are responsible for compliance with all applicable Federal, State and local regulatory requirements (including but not limited to Food and Drug Administration regulations, UL, CSA, VDE, CE, RoHS and WEEE,) that relate to your use (and that of your employees, contractors or designees) of the Tool for evaluation, testing and other purposes.
  • You are responsible for the safety of you and your employees and contractors when using or handling the Tool. Further, you are responsible for ensuring that any contacts or interfaces between the Tool and any human body are designed to be safe and to avoid the risk of electrical shock.
  • You will defend, indemnify and hold TI, its licensors and their representatives harmless from and against any and all claims, damages, losses, expenses, costs and liabilities (collectively, "Claims") arising out of or in connection with any use of the Tool that is not in accordance with the terms of this agreement. This obligation shall apply whether Claims arise under the law of tort or contract or any other legal theory, and even if the Tool fails to perform as described or expected.

Order Options

 TMDXMDKEK1258
Name Electrocardiogram (ECG) Analog Front End Module for the C5505 ECG Medical Development Kit
Status  ACTIVE 
Price (US$) $449.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TMDXMDKEK1258 Help

Application Notes

More Literature

    
Related Tools
Name Part# Company Tool Type
Digital Stethoscope (DS) Analog Front End Module for the C5505 DS Medical Development Kit TMDXMDKDS3254 Texas Instruments Daughter Cards 
Pulse Oximeter (PO or SpO2) Analog Front End Module for the C5505 PO or SpO2 Medical Development Kit TMDXMDKPO8328 Texas Instruments Daughter Cards 
TMS320VC5505 DSP Evaluation Module TMDXEVM5505 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TMS320VC5504 Low-Power Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5505 Low-Power Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support