Pulse Oximeter (PO or SpO2) Analog Front End Module for the C5505 PO or SpO2 Medical Development Kit Status: ACTIVE

TMDXMDKPO8328


      
         
  TMDXMDKPO8328
NamePulse Oximeter (PO or SpO2) Analog Front End Module for the C5505 PO or SpO2 Medical Development Kit
StatusACTIVE
Price (US$)$395.00 
Order Options


Product Information

Description

View system block diagrams:

The TMDXMDKPO8328 Pulse Oximeter (PO or SpO2) Analog Front End (AFE) module which consists of the PO AFE module, a a processor board (C5505 DSP evaluation module), and a set of collateral and C5505 based application sample code to implement the PO application. The PO MDK delivers a complete signal chain solution to enable PO developers to build a complete PO system quickly for evaluation and get to production faster.

Features

PO AFE module key components
  1. ADS8328 low power, 16 bit, 500-ksps, analog-to-digital converter (ADC)
  2. DAC7573 quad, 12 bit, low power, voltage output digital-to-analog converter DAC
  3. OPA381 precision, low power, transimpedance amplifier (current to voltage converter)
  4. REF5025 low noise, very low drift, precision voltage reference

The TMDXMDKPO8328 PO AFE module consists of eight TI components including amplification and feedback networks, to process the signal captured from the PO sensor and to control the LED intensity. The ADS8328 is used for data acquisition and to synchronize with the timer to achieve 500 samples per second per channel. It includes a 2-to-1 input mux with programmable option of TAG bit output and a 16-bit, capacitor-based SAR ADC with inherent sample and hold.

The LED current drive is controlled via the DAC7573 with micropower operation of 600 uA at 5 V Vdd, which meets the needs of portable applications.

To meet the application’s high-precision I/V conversion and low-noise signal processing requirements, the OPA381 handles the front end amplification of the nA range input signals, providing a full five decades of dynamic range.

A high-quality reference voltage is essential for achieving the best performance from the ADS8328 and DAC7573. Noise and drift can degrade overall system performance. The REF5025 precision voltage reference provides excellent temperature drift (3ppm/°C), low noise of 3uVpp/V, and 0.05% accuracy.

The PO AFE module can seamlessly connect through standard interface to various processor platforms, such as the C5505 EVM or the OMAP35xx Zoom Development Kit.

PO MDK Features
  • Display of oxygen level percentage ranging from zero to 100 percent
  • Display of pulse rate, ranging from 20 to 300
  • Real-time display of plethysmogram on PC
  • Sensor off detection
  • Common signal conditioning path for red and infrared signal
Technical Collateral:

Hardware design information, including schematics, gerber file and BOM, is included in the CD included with the PO analog front end module. PO application sample code based on C5505 DSP and PC application software is also provided on the CD.

Follow the registration and download instructions in the "read me first" card in the box to receive access to all three MDK application sample code and future updates online through www.ti.com/myregisteredsoftware.

EVALUATION BOARD/KIT/MODULE TOOL ("Tool") WARNINGS, RESTRICTIONS AND DISCLAIMER

For Feasibility Evaluation Only in Laboratory/Development Environments. Not for Medical Diagnostic Use.
This Tool is intended solely for evaluation and development purposes. It is not intended for diagnostic use and may not be used as all or part of an end equipment product.
This Tool should be used solely by qualified engineers and technicians who are familiar with the risks associated with handling electrical and mechanical components, systems and subsystems.

Your Obligations and Responsibilities.
Please consult the User’s Guide prior to using the Tool. Any use of the Tool outside of the specified operating range may cause danger to the users and/or produce unintended results, inaccurate operation, and permanent damage to the Tool and associated electronics. You acknowledge and agree that:
  • You are responsible for compliance with all applicable Federal, State and local regulatory requirements (including but not limited to Food and Drug Administration regulations, UL, CSA, VDE, CE, RoHS and WEEE,) that relate to your use (and that of your employees, contractors or designees) of the Tool for evaluation, testing and other purposes.
  • You are responsible for the safety of you and your employees and contractors when using or handling the Tool. Further, you are responsible for ensuring that any contacts or interfaces between the Tool and any human body are designed to be safe and to avoid the risk of electrical shock.
  • You will defend, indemnify and hold TI, its licensors and their representatives harmless from and against any and all claims, damages, losses, expenses, costs and liabilities (collectively, “Claims”) arising out of or in connection with any use of the Tool that is not in accordance with the terms of this agreement. This obligation shall apply whether Claims arise under the law of tort or contract or any other legal theory, and even if the Tool fails to perform as described or expected.

Order Options

 TMDXMDKPO8328
Name Pulse Oximeter (PO or SpO2) Analog Front End Module for the C5505 PO or SpO2 Medical Development Kit
Status  ACTIVE 
Price (US$) $395.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TMDXMDKPO8328 Help

Application Notes

More Literature

    
Related Tools
Name Part# Company Tool Type
Digital Stethoscope (DS) Analog Front End Module for the C5505 DS Medical Development Kit TMDXMDKDS3254 Texas Instruments Daughter Cards 
Electrocardiogram (ECG) Analog Front End Module for the C5505 ECG Medical Development Kit TMDXMDKEK1258 Texas Instruments Daughter Cards 
TMS320VC5505 DSP Evaluation Module TMDXEVM5505 Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TMS320VC5504 Low-Power Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 
TMS320VC5505 Low-Power Fixed-Point Digital Signal Processor C5000™ Low Power DSPs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support