Zoom OMAP35x Medical Development Kit Status: OBSOLETE

TMDXMEVM3503-L


      
         

THIS PRODUCT IS NO LONGER AVAILABLE
Replacement Tools
NameNumberCompanyTool Type
Zoom OMAP35x Medical Development KitTMDSMEVM3530-LTexas InstrumentsDevelopment Boards/EVMs


Product Information

Description

Developed and supported by Logic Product Development, the Zoom OMAP35x Development Kit is a complete hardware and software platform for evaluating the functionality of the OMAP 3 processors and the product-ready System on Module. The Development Kit allows your company to stay focused on its high-value core technologies by providing the hardware, software, and accessories required to immediately begin development work.

View the EVM Documentation (This link takes you away from the TI website.)

Features

  • Audio
    • Stereo input and output jacks
  • Network/USB/Serial Connectors
    • One RJ45 Ethernet jack connector
    • One USB 2.0 high-speed host port
    • One USB 2.0 high-speed On-the-Go device port
    • 115.2kbps RS-232 debug serial port
  • PC Card Expansion
    • CompactFlash Type I card
    • MMC/SD card
  • Expansion Boards and Connectors
    • High-precision analog adapter board
    • High-density breakout board
    • Connectors for JTAG and ETM interfaces
  • Software
    • LogicLoader (bootloader/monitor)
    • Windows Embedded CE 6.0 BSP
    • Open source Linux BSPs
  • Cables and Accessories
    • Null-modem serial cable
    • Ethernet crossover cable
    • USB A to mini-B cable
    • 5 volt power supply with power adapters (Europe, Japan, UK, and US)
    • Antenna and RF coaxial cable for use with Bluetooth or 802.11b/g Wi-Fi
  • Mechanical Specs
    • 146.1 x 158.8 x 17.1 mm
    • RoHS compliant
    

Support and Community

Customer Tags Help

Most Popular Tags for TMDXMEVM3503-L:

View All Tags

Other Support