Network and Video 1 GHz Development Kit Status: OBSOLETE

TMDXNVK6415-T


      
         

THIS PRODUCT IS NO LONGER AVAILABLE


Product Information

Description

Powered by ultra-high performance TMS320C64x™ DSP technology, the Network Video Developers Kit (NVDK) gives designers a complete and cost effective way to speed to market next-generation digital media applications. The kit provides all the hardware and software required for developing imaging and video applications, including those requiring network connectivity. As a complete solution, the NVDK addresses video/imaging customers' most pressing needs, including full software programmability, fast time to market and optimum system cost.

Features

The NVDK includes:

  • ATEME TMS320C6415 1GHz video board
  • 10/100 Mbps Ethernet daughter card
  • Audio/video interface box
  • H.264 Decoder Evaluation Tool
  • Power supply and a CD-ROM with schematics
  • Drivers for PCI board support library
  • Application samples and executable code demonstrations

Free Software Reduces Your Code Development Time:

TI provides C6000™ Foundation Software to reduce your code development time and enable faster time-to-market. In particular, the TMS320C64x Image and Video Processing Library is a collection of 22 high-level optimized imaging modules for the C6000 DSP platform. Download this complimentary software today.

NVDK now includes a H.264 Decoder Evaluation Tool. This tool is a software application which allows the user to evaluate quality and measure performance for Ateme's H.264 embedded decoder for Texas Instrument's TMS320C64x DSPs. The tool not only simulates operation on C6415/6 at 1 GHz, it also can simulate typical H.264 streams on either DM64x or C641x families.

Complete Technical Documentation is Available Now:

Block Diagrams Include:

  • IP Video Phone
  • Video Surveillance System
  • Video Statistical Multiplexor

Application Notes Include:

  • H.263 Encoder: TMS320C6000 Implementation
  • H.263 Decoder: TMS320C6000 Implementation
  • Optimizing JPEG on the TMS320C6211™ 2-Level Cache DSP
  • TMS320C6000 JPEG Implementation
  • MPEG-2 Video Decoder: TMS320C62x™ DSP Implementation
  • On the Implementation of MPEG-4 Motion Compensation Using the TMS320C62x

Free Online Training Provides Complete Details:

To help you learn the details of the NVDK, review the NVDK online training class from the convenience of your desk.

Get Started Today:

Please order through the estore or check with your local TI Sales Representative for further details.

Order Options

 TMDXNVK6415-TETMDXNVK6415-T
Name Network and Video 1 GHz Development KitNetwork and Video 1 GHz Development Kit
Status  OBSOLETE OBSOLETE 
Price (US$) $4495.29  
   

Alternative Tools / Software

Name Part# Company Tool / Software Type
TMS320C6416 DSP Starter Kit (DSK)TMDSDSK6416Texas InstrumentsStarter Kits

    

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support