OMAP-L137/TMS320C6747 Floating Point Starter Kit Status: ACTIVE

TMDXOSKL137BET


      
         
  TMDXOSKL137BET
NameOMAP-L137/TMS320C6747 Floating Point Starter Kit
StatusACTIVE
Price (US$)$395.00 
OS  N/A 
Current Version  v1.0 
Version Date  30 SEP 2008 
Order Options


Product Information

Description

The OMAP-L137/TMS320C6747 Floating-Point Starter Kit, developed jointly with Spectrum Digital Inc., is a low-cost development platform designed to speed the development of high-precision applications based on TI's OMAP-L13x applications processors and TMS320C674x fixed/floating-point DSPs (TMS320C6747, TMS320C6745 and TMS320C6743). The kit uses USB communications for true plug-and-play functionality. Both experienced and novice designers can get started immediately with innovative product designs by utilizing the starter kit’s full-featured Code Composer StudioTM integrated development environment (IDE) and eXpressDSPTM software which includes the DSP/BIOS™ kernel. This kit also includes a demo version of MontaVista Linux Pro 5.0 tool chain.

The contents of the starter kit (SK) include:
  • OMAP-L137/TMS320C6747 EVM with 4MB Serial Flash and 64MB SDRAM
  • Code Composer StudioTM IDE (limited to use on the starter kit)
  • Demo version of MontaVista Pro 5.0 tools (to be used with the subsequent releases of this kit)
  • USB cable
  • Universal power supply
  • AC power cords
  • Readme First Document
Ordering Information: Part number is "TMDXOSK137BET" which includes standard US, UK & European power cords.

(This link takes you away from the TI website.)

Features

Hardware - The Starter Kit (SK) features the OMAP-L137 applications processor that includes both a 300 MHz fixed/floating-point C674x DSP core and a 300 MHz ARM9 processor. This C674x DSP generation is designed for applications that require floating-point precision and fixed-point performance for energy-efficient, connected applications, such as audio, medical and industrial. It is the development platform for both the OMAP-L137 as well as the C6747, C6745 and C6743 fixed/floating-point DSPs. Other hardware features of the SK include the following:
  • Embedded JTAG support via USB
  • High-quality 24-bit stereo codec
  • Four 3.5mm audio jacks for microphone, line in, speaker and line out
  • 4MB Serial Flash and 64MB SDRAM
  • Expansion port connector for plug-in modules
  • On-board standard IEEE JTAG interface
  • +5V universal power supply

Software - Designers can readily target both the OMAP-L137 applications processor, C6747, C6745 and C6743 DSPs through TI´s robust and comprehensive Code Composer Studio™ integrated development environment, DSP Link for interprocessor communication, MontaVista Linux Pro 5.0 Tool chain, DSP/BIOS RTOS and DSP/BIOS-based and ARM-Linux-based device drivers as well as the Linux Kernel/Bootloader. The tools, which run on Windows© 98, Windows 2000 and Windows XP, allow developers to seamlessly manage projects of any complexity.

Want a complete listing of the releases available in the Kit from TI? Learn more

Order Options

 TMDXOSKL137BET
Name OMAP-L137/TMS320C6747 Floating Point Starter Kit
Status  ACTIVE 
Price (US$) $395.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep

Japan:
Contact Distributor
 

Technical Documents

Most useful technical documents for TMDXOSKL137BET Help

More Literature

    
Related Tools
Name Part# Company Tool Type
Code Composer Studio Integrated Development Environment (IDE) - v4.x CCSTUDIO Texas Instruments Code Composer Studio(TM) IDE 
Software Development Kit (SDK) for OMAP-L1x and TMS320C674x Devices SDK-OMAPLXC674X Texas Instruments Development Platforms 
Related Devices
Part# Name Product Family
OMAP-L137 Low-Power Applications Processor OMAP™ Applications Processors 
TMS320C6745 Floating-Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6747 Floating-Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 

Support and Community

Customer Tags Help

Most Popular Tags for TMDXOSKL137BET:

View All Tags

Other Support