OMAP-L138/TMS320C6748 EVM Status: ACTIVE

TMDXOSKL138BET


      
         
  TMDXOSKL138BET
NameOMAP-L138/TMS320C6748 EVM
StatusACTIVE
Price (US$)$849.00 
Host  PC 
OS  N/A 
Current Version  Beta 
Version Date  29 JUN 2009 
Order Options


Product Information

Description

The OMAP-L138/C6748 Evaluation Module (EVM) is full-featured application development kit for evaluating the functionality of Texas Instruments' highly integrated, energy-efficient OMAP-L138 applications processor and TMS320C6748/6/2 DSP processors.

The OMAP-L138 and C6748/6/2 processors are ideal for applications in the industrial, audio, portable medical and communications markets. The OMAP-L138/C6748 provide a single development environment that allows customers to evaluate all 4 processors and exercise all the peripherals that this family boasts.

Features

The OMAP-L138/C6748 EVM Kit includes two SOMs (OMAP-L138 SOM-M1 and TMS320C6748 SOM-M1), application baseboard, user interface (UI) board, accessories, and software required to immediately begin development work. The kit contents include:
  • Includes two SOMs
    • OMAP-L138 SOM-M1 (128 MB mDDR)
    • TMS320C6748 SOM-M1 (128 MB mDDR)
  • Software and Tools
    • Open source Linux Board Support Package
    • U-Boot (bootloader/monitor)
    • Code Composer Studio (CCS) v3.3
    • DSP/BIOS
    • Board Support Library (BSL) sample programs
  • Display (Optional, extra cost)
    • Integrated LCD, touch, and backlight connector
  • Audio
    • Stereo input and output connectors
    • TLV320AIC3106 audio codec
  • SATA
    • Serial ATA connector
  • Network/USB/Serial Connectors
    • Baseboard RJ45 Ethernet jack connector
    • One USB 2.0 high-speed On-the-Go interface
    • One USB 1.1 full-speed host
    • 115.2kbps RS-232 debug serial port
  • PC Card Expansion
    • MMC/SD card
  • Debug
    • Connectors for JTAG interface
    • XDS100 emulation circuit
  • User Interface (UI) Board
    • S-Video in/out connectors (TVP5147/ADV7343)
    • Analog video in/out connectors (TVP5147/ADV7343)
    • Analog-to-digital converter (ADS901)
    • Digital-to-analog converter (DAC900)
    • Camera interface
    • 48-character LCD panel
    • UI board RJ45 Ethernet jack connector
    • 8 MB NOR flash
    • 512 MB NAND flash
  • Cables
    • Null-modem serial cable
    • Ethernet crossover cable
    • USB A to mini-B cable
    • 5 volt power supply with power adapters (Europe, Japan, UK, and US)
  • Mechanical Specs
    • RoHS compliant
Hardware Documentation and Design Files

For any file that "Requires Logic account & login", user will need to set up a name and password on the Logic site before accessing the file.

More detailed hardware information for the OMAP-L138/C6748 EVM can be found on the manufacturer’s, Logic, web site (http://www.logicpd.com/products/development-kits/zoom-omap-l138-evm-development-kit).

Additional Information

Order Options

 TMDXOSKL138BET
Name OMAP-L138/TMS320C6748 EVM
Status  ACTIVE 
Price (US$) $849.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

    
Related Devices
Part# Name Product Family
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors 
TMS320C6742 Fixed/Floating Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6746 Fixed/Floating Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 
TMS320C6748 Fixed/Floating Point Digital Signal Processor C6000™ Floating/Fixed-point DSPs 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support