Video Security over IP (VSIP) (NTSC) Status: OBSOLETE

TMDXVSK642


      
         

THIS PRODUCT IS NO LONGER AVAILABLE


Product Information

Description


View  View TMDXVSK642

Video Security over IP (VSIP) development platform has been created to help developers build intelligent security cameras that take advantage of a digital IP network by leveraging the real-time performance and flexibility inherent in DSP technology. 

With the flexibility of a programmable DSP solution, developers can change compression standards, add specific processing capabilities and develop different products on the same hardware platform – enabling a wide range of products and creating a future ready system.

The VSIP development platform allows developers to leverage advanced digital functionality by incorporating this functionality directly into a stand-alone IP camera; or incorporating functionality into a network encoder that that supplies digital intelligence for multiple standard analog surveillance cameras.  In the latter scenario, developers will benefit from the ability to use existing cameras without the expense of replacing them with new ones.

Features

The comprehensive, open platform simplifies and accelerates development of intelligent network video cameras with the hardware, software and support needed to get to market quickly. The platform includes: 

  • TMS320DM642 digital media processor-based development board containing camera sensor and the necessary video interfaces.
  • Embedded software such as audio/video compression libraries, application-oriented algorithms and application sample in source code
  • PC supervision application including decode and control embedded platform
  • Complete set of documentation with users’ manual and developers’ documentation
  • Comprehensive development environment including DSP development, programmable logic development and emulator for DSP

Key Benefits:

  • Complete hardware and software platform to develop video security applications
  • Easy-to-use, open development environment for rapid time to market
  • Simple development environment to ease transition from analog to digital
  • High-compression ratio for storage of high-resolution images
  • Design flexibility for development of multiple products at different price points
  • Low cost entry into the digital market

Order Options

 TMDXVSK642-0E
Name Video Security over IP (VSIP) (PAL)
Status  OBSOLETE 
Price (US$)  
  

Technical Documents

Most useful technical documents for TMDXVSK642 Help

Application Notes

User Guides

More Literature

    
Related Devices
Part# Name Product Family
TMS320DM642 Video/Imaging Fixed-Point Digital Signal Processor DaVinci™ Video Processors 

Support and Community

Customer Tags Help

Most Popular Tags for TMDXVSK642:

View All Tags