Product Information
Description
The TMS-FET470A256 Kickstart Development Kit is a complete integrated development environment with all necessary hardware and software for your application’s development work. You can design, develop, implement and test your applications. The tool includes a development board, JTAG debugger that connects directly to the USB port of a PC and all documentation and software on CDROM.
Features
A Development Board with TMS470R1A256 device featuring:
- TMS470R1A256 processor
- 1 CAN
- 2 SCI
- 2 SPI
- 1 C2SI
- High End Timer (HET) Support
- Potentiometer wired to ADC
- 2 buttons
- 16 user LEDs
- 2 user switches
- Large prototyping area
J-link USB-driven JTAG Interface:
- Download speed up to 120 KB/sec
- JTAG speed 8 MHz
- Auto speed recognition
- All JTAG signals can be monitored, target voltage can be measured
- 20-pin standard JTAG connector
- USB and 20-pin flat cable included
Suite of software development tools including a kickstart version of IAR Embedded Workbench for ARM and a 20-state version of IAR visualSTATE for TMS470.
- KickStart 16KB C/C++ compiler
- Project manager
- Editor
- Linker and librarian tools
- Debugger
- Complete integration with J-Link
Full Documentation on CDROM
What's Included
- CD-ROM with software tools and complete documentation
- JTAG Debugger with USB connector
- USB and 20-pin flat cable
Support Software
Compatibility Issues
Supported platforms: Windows 2000 and Windows XP