TPA2010D1 Evaluation Module (EVM) Status: ACTIVE

TPA2010D1EVM


      
         
Getting Started Documentation   TPA2010D1EVM - User Guide (Rev. A) (HTM 8 KB) 1420 views
17 Dec 2003 Read Abstract

  TPA2010D1EVM
NameTPA2010D1 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View TPA2010D1EVM Graphic

The TPA2010D1 EVM is a Pb-free, highly-efficient, filter-free mono audio power amplifier evaluation module. It consists of the TI TPA2010D1 2.5-W low-voltage Class-D audio power amplifier IC in a very small NanoFree™ wafer chip scale package (WCSP). All devices including the printed-circuit board are Pb free. Additionally, no lead is used in the manufacturing or assembly of the module. It is ideal for small battery operated electronics including wireless or cellular handsets and personal digital assistants (PDAs).

Features

  • Includes a 1.45mm x 1.45mm NanoFree WSCP IC
  • Single channel, fully-differential, bridge-tied load (BTL) amplifier
  • 2.5-W Output Power Into 4-Ohms at 5 V, BTL
  • Wide Supply Voltage Range (2.5 V to 5.5V)
  • Internal depop and quick start-up circuitry
  • Internal thermal and short-circuit protection
  • Module gain is set at 5V/V
  • Completely Pb Free

Order Options

 TPA2010D1EVM
Name TPA2010D1 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPA2010D1EVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPA2010D1 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support