TPA2014D1 Evaluation Module (EVM) Status: ACTIVE

TPA2014D1EVM


      
         
Getting Started Documentation   TPA2014D1EVM - User Guide (HTM 8 KB) 221 views
28 May 2008 Read Abstract

  TPA2014D1EVM
NameTPA2014D1 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPA2014D1 is a 1.5 W, Class-D amplifier with built-in boost converter. It drives up to 1.5 W (10% THD + N) into a 8-W speaker from low supply voltages. The TPA2014D1 audio power amplifier evaluation module(EVM) is a complete, stand-alone audio board. It contains the TPA2014D1 QFN (RGP) Class-D audio power amplifier with an integrated boost converter. All components and the EVM are Pb-free.

Features

  • High Efficiency Integrated Boost Converter (Over 90% Efficiency)
  • 1.5-W into an 8-Ω Load from a 3.6-V Supply
  • Operates from 2.5 V to 5.5 V
  • Efficient Class-D Prolongs Battery Life
  • Independent Shutdown for Boost Converter and Class-D Amplifier
  • Differential Inputs Reduce RF Common Noise
  • Built-in INPUT Low Pass Filter Decreases RF and Out of Band Noise Sensitivity
  • Synchronized Boost and Class-D Eliminates Beat Frequencies
  • Thermal and Short-Circuit Protection Available in 16-ball WCSP and 20-Lead QFN Packages
  • 3 Selectable Gain Settings of 2 V/V, 6 V/V, and 10 V/V

What's Included

Order Options

 TPA2014D1EVM
Name TPA2014D1 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPA2014D1EVM Help

User Guides

    
Related Devices
Part# Name Product Family
TPA2014D1 1.5-W Constant Output Power Class-D Audio Amplifier With Integrated Boost Converter (TPA2014) Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support