TPA2017D2 Evaluation Module (EVM) Status: ACTIVE

TPA2017D2RTJEVM


      
         
Getting Started Documentation   TPA2017D2EVM - User Guide (PDF 329 KB) 346 views
09 Apr 2009 

  TPA2017D2RTJEVM
NameTPA2017D2 Evaluation Module
StatusACTIVE
Price (US$)$99.00 
Order Options


Product Information

Description

The TPA2017D2RTJEVM allows the engineer to evaluate the TPA2017D2, a stereo, Class-D audio power amplifier with SmartGain™ (AGC/DRC) in a QFN package. The TPA2017D2 has 2 GPIO pins for easy configuration.

Features

  • Filter-Free Class-D Architecture
  • 2.8 W/Ch into 4 ohm at 5 V (10% THD+N)
  • 750 mW/Ch into 8 ohm at 3.6 V (10% THD+N)
  • Power Supply Range: 2.5 V to 5.5 V
  • Programmable SmartGain™ (DRC/AGC) Parameters
  • Simple GPIO Interface for SmartGain™ parameter configuration
  • Small 4mm x 4mm 20-QFN package

Order Options

 TPA2017D2RTJEVM
Name TPA2017D2 Evaluation Module
Status  ACTIVE 
Price (US$) $99.00 
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPA2017D2RTJEVM Help

Datasheet

User Guides

    
Related Devices
Part# Name Product Family
TPA2017D2 2.8-W/Ch Stereo Class-D Audio Amplifier with Easy SmartGainTM AGC/DRC (TPA2017) Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support