TPA2036D1 Evaluation Module (EVM) Status: PREVIEW

TPA2036D1EVM


      
         
  TPA2036D1EVM
NameTPA2036D1 Evaluation Module
StatusPREVIEW
Price (US$) 
Order Options

Product Information

Description

The TPA2036D1 audio power amplifier evaluation module is a complete, low-power single-channel audio power amplifier. It consists of the TI TPA2036D1 2.5-W low-voltage Class-D audio power amplifier IC in a very small NanoFree. WCSP package, along with a small number of other parts mounted on a circuit board that is approximately one and a quarter inches square.

Features

  • TPA2036D1 Low-Voltage Audio Power Amplifier Evaluation Module
    • 1.45 mm x 1.45 mm NanoFree™ WCSP
    • Fully-differential filter-free Class-D amplifier
    • Short circuit auto-recovery
    • Single channel, bridge-tied load (BTL)
    • 2.5-V to 5.5-V operation
    • 2.5-W output power into 4 W at 5 V, BTL
    • Internal depop and quick start-up circuitry
    • Internal thermal and short-circuit protection
    • Module gain is set at 2 V/V
    • Completely Pb-free
  • Quick and Easy Configuration With the TI Plug-N-Play Audio Amplifier Evaluation Platform
    • Evaluation module is designed to simply plug into the platform, automatically making all signal,control, and power connections.
    • Platform provides flexible power options.
    • Jumpers on the platform select power and module control options.
    • Switches on the platform route signals.
    • Platform provides quick and easy audio input and output connections.
  • Platform Power Options
    • Onboard 9-V battery
    • External 5-V to 15-V (VCC) supply inputs
    • External regulated VDD supply input
    • Socket for onboard 5-V/3.3-V VDD voltage regulator EVM
    • Onboard overvoltage and reverse polarity power protection
  • Platform Audio Input and Output Connections
    • Left and right RCA phono jack inputs
    • Miniature stereo phone jack input

What's Included

Order Options

 TPA2036D1EVM
Name TPA2036D1 Evaluation Module
Status  PREVIEW 
Price (US$)  
  
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
Contact Sales Rep
 

    
Related Devices
Part# Name Product Family
TPA2036D1 2.5-W Mono Class-D Audio Amplifier with Variable Gain and Short Circuit Auto-Recovery (TPA2036)  Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support