TPA2036D1 Evaluation Module (EVM) Status: ACTIVE

TPA2036D1YZFEVM


      
         
Getting Started Documentation   TPA2036D1EVM - User Guide (PDF 234 KB) 187 views
06 Nov 2008 

  TPA2036D1YZFEVM
NameTPA2036D1 Evaluation Module (EVM)
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description

The TPA2036D1 audio power amplifier evaluation module is a complete, low-power single-channel audio power amplifier. It consists of the TI TPA2036D1 2.5-W low-voltage Class-D audio power amplifier IC in a very small NanoFree. WCSP package, along with a small number of other parts mounted on a circuit board that is approximately one and a quarter inches square.

Features

  • Fully-differential filter-free Mono Class-D amplifier
  • 2.5-W output power into 4-ohm @ 5 V (BTL)
  • 2.5-V to 5.5-V operation
  • Internal thermal and Short circuit auto-recovery
  • Internal depop and quick start-up circuitry
  • 1.45 mm x 1.45 mm NanoFreeā„¢ WCSP
  • Device Gain set at 2 V/V on EVM

Order Options

 TPA2036D1YZFEVM
Name TPA2036D1 Evaluation Module (EVM)
Status  ACTIVE 
Price (US$) $49.00 
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPA2036D1YZFEVM Help

User Guides

    
Related Devices
Part# Name Product Family
TPA2036D1 2.5-W Mono Class-D Audio Amplifier with Variable Gain and Short Circuit Auto-Recovery (TPA2036)  Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support