|
|
Product InformationDescriptionThe TPA2051D3 is a mono Class-D power amplifier along with a stereo DirectPath™ headphone amplifier and bypass switch. TPA2051D3 has SmartGain™ technology to prevent output clipping. The input channels have 32-step volume control and the DirectPath headphone amplifier has a 9-step level gain control. The volume is controlled through an interface. All amplifiers have output short-circuit and thermal-overload protection. The TPA2051D3EVM (evaluation module) is a complete, stand-alone audio board. It contains the TPA2051D3 WCSP(YFP) Class-D audio subsystem. All components and the EVM are lead free Features
What's Included
Support Software
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPA2051D3 | 2.9-W 3-Input Audio Subsystem with SmartGain™ Mono Class-D and DirectPath Headphone Amplifier | Audio Subsystems | |