TPA3001D1 Evaluation Module (EVM) Status: ACTIVE

TPA3001D1EVM


      
         
Getting Started Documentation   TPA3001D1EVM - User Guide (PDF 141 KB) 2502 views
20 Dec 2002 

  TPA3001D1EVM
NameTPA3001D1 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View TPA3001D1EVM Graphic

The TPA3001D1 is a 20-W mono Class-D audio power amplifier designed for 12V to 18V applications with a 4- to 8-Ohm minimum speaker impedance. The efficient Class-D operation reduces solution size and cost by eliminating the need for heat sinks. In addition, integrated gain settings and surface mount packaging also help reduce the solution size.

Ideal for audio enhanced flat panel displays (e.g. LCD TV).

Designers can quickly evaluated the sound quality and verify specifications in their application with the TPA3001D1EVM. In addition, the TPA3001D1EVM User's Guide contains the schematic, layout and bill of materials for a reference design.

Features

  • 20-W mono output drive into 8-ohm speakers from an 18-V supply
  • Short circuit protection
  • Differential inputs
  • Depop circuitry
  • Surface mount package

Support Software

Order Options

 TPA3001D1EVM
Name TPA3001D1 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPA3001D1EVM Help

User Guides

    
Related Devices
Part# Name Product Family
TPA3001D1 20-W Mono Class-D Audio Power Amplifier (TPA3001) Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support