|
|
Product InformationDescriptionThe TPA3100D2 evaluation module consists of a single 20-W, class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input. Designers can quickly evaluated the sound quality and verify specifications in their application with the TPA3200D1EVM. In addition, the TPA3200D1EVM User's Guide contains the schematic, layout and bill of materials for a reference design. Features
Support Software
Order Options
Technical Documents
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| TPA3101D2 Evaluation Module (EVM) | TPA3101D2EVM | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| TPA3100D2 | 20-W Stereo Class-D Audio Power Amplifier (TPA3100) | Digital Amplifier Solutions | |