TPA3101D2 Evaluation Module (EVM) Status: ACTIVE

TPA3101D2EVM


      
         
Getting Started Documentation   TPA3101D2EVM - User Guide (Rev. A) (PDF 2223 KB) 1713 views
09 Jul 2007 

  TPA3101D2EVM
NameTPA3101D2 Evaluation Module
StatusACTIVE
Price (US$)$149.00 
Order Options


Product Information

Description


View  View TPA3101D2 Evaluation Module

The TPA3101D2 evaluation module consists of a single 10-W, class-D, stereo audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input.

Designers can quickly evaluated the sound quality and verify specifications in their application with the TPA3101D1EVM. In addition, the TPA3101D2EVM User's Guide contains the schematic, layout and bill of materials for a reference design.

Features

  • Efficient Class-D Operation
  • Four Selectable, Fixed Gain Settings
  • Wide Operating Voltage: 10 V - 26 V
  • Thermal and Short Circuit Protection with Auto Recovery Feature

Support Software

Order Options

 TPA3101D2EVM
Name TPA3101D2 Evaluation Module
Status  ACTIVE 
Price (US$) $149.00 
 
Order
Americas:
Contact Distributor
Contact Sales Rep
Contact TI

Asia:
Contact Distributor
Contact Sales Rep

Europe:
Contact Distributor
Contact Sales Rep
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPA3101D2EVM Help

User Guides

    
Related Tools
Name Part# Company Tool Type
TPA3100D2 Evaluation Module (EVM) TPA3100D2EVM Texas Instruments Development Boards/EVMs 
Related Devices
Part# Name Product Family
TPA3100D2 20-W Stereo Class-D Audio Power Amplifier (TPA3100)  Digital Amplifier Solutions 
TPA3101D2 10-W Stereo Class-D Audio Power Amplifier (TPA3101) Digital Amplifier Solutions 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support