TPA3112D1EVM

TPA3112D1 Evaluation Module

TPA3112D1EVM

Order now

Overview

The TPA3112D1 evaluation module consists of a single 25-W, Class-D, mono audio power amplifier complete with a small number of external components mounted on a circuit board that can be used to directly drive a speaker with an external analog audio source as the input. The EVM’s default output filter configuration is an LC filter, but can easily be configured to support filter-free operation.

Designers can quickly evaluate the sound quality and verify specifications in their application with the TPA3112D1EVM. In addition, the TPA3112D1EVM User's Guide contains the schematic, layout and bill of materials for a reference design.

Features
  • Greater than 90% Efficient Class-D Operation.
  • Support for Filter-Free Operation.
  • SpeakerGuard™ Speaker Protection circuitry.
  • Four Selectable, Fixed Gain Settings.
  • Wide Operating Voltage: 8 V - 26 V.
  • Thermal and Short Circuit Protection with Auto Recovery Feature.
Speaker amps
TPA3112D1 25-W mono, 8- to 26-V supply, analog input Class-D audio amplifier w/ filter free & SpeakerGuard™ TPA3112D1-Q1 Automotive, 25-W, 1-ch, 8- to 26-V analog in Class-D audio amplifier w/ SpeakerGuard™
Download View video with transcript Video

Order & start development

Evaluation board

TPA3112D1EVM — TPA3112D1 Evaluation Module

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Design files

Technical documentation

No results found. Please clear your search and try again.
View all 3
Type Title Date
Certificate TPA3112D1EVM EU Declaration of Conformity (DoC) 02 Jan 2019
Data sheet TPA3112D1 25-W Filter-Free Mono Class-D Audio Power Amplifier With SpeakerGuard™ datasheet (Rev. D) PDF | HTML 07 Dec 2016
EVM User's guide TPA3112D1 Audio Amplifier Evaluation Module User's Guide (Rev. A) 08 Jul 2010

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos