|
|
Product InformationDescriptionThe TPA3125D2 evaluation module (EVM) consists of a single 10 W, class-D, stereo audio power amplifier, complete with a small number of external components mounted on a circuit board. The EVM can be used to directly drive speakers with an external analog audio source as the input. Features
What's IncludedOrder Options
Technical DocumentsMost useful technical documents for TPA3125D2EVM Datasheet
User Guides
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPA3125D2 | 10-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3125) | Digital Amplifier Solutions | |