|
|
Product InformationDescriptionThe TPA5050 evaluation module (EVM) consists of a single TPA5050 audio delay device, along with other external components mounted on a printed-circuit board (PCB) that can be used to digitally delay either the left, right, or both channels by up to 8191 samples (with a 48 kHz sampling rate, that equates to more than 170 ms of delay). The TPA5050EVM is designed to work seamlessly with the TI Input USB board, but can function as a stand-alone board for pass-through testing in any system. All that is required is an I2S audio source, an I2C controller, and a 5 V supply. The TPA5050EVM also includes an onboard digital-to-analog controller (DAC), the PCM1606, which can convert I2S or left-justified data to an analog out. The analog out is filtered on the board and can be viewed with a scope probe. Features
Support Software
Order Options
Technical Documents
|
| Related Devices | |||
| Part# | Name | Product Family | |
| TPA5050 | Stereo Digital Audio Delay Processor With I2C Control | Digital Audio Interface | |
| TPA5051 | 4-Channel Digital Audio Delay Processor With I2C Control | Digital Audio Interface | |
| TPA5052 | Stereo Digital Audio Delay Processor With Hardware Control | Digital Audio Interface | |