|
|
Product InformationDescriptionThe TPA5051 evaluation module (EVM) consists of a single TPA5051 audio delay device, along with other external components mounted on a printed-circuit board (PCB) that can be used to independently delay two digital audio streams. Each digital audio stream consists of a left and right channel, both of which can be delayed up to 4095 samples (with a 48 kHz sampling rate, that equates to more than 85 ms of delay). The TPA5051EVM is designed to work seamlessly with the TI Input USB board, but can function as a stand-alone board for pass-through testing in any system. All that is required is an I²S audio source, an I²C controller, and a 5 V supply. The TPA5051EVM also includes an onboard digital-to-analog controller (DAC), the PCM1606, which can convert I²S or left-justified data to an analog out. The analog out is filtered on the board and can be viewed with a scope probe. Features
Support Software
Order Options
Technical Documents
|
| Related Tools | |||
| Name | Part# | Company | Tool Type |
| TPA5050 Evaluation Module (EVM) | TPA5050EVM | Texas Instruments | Development Boards/EVMs |
| Related Devices | |||
| Part# | Name | Product Family | |
| TPA5050 | Stereo Digital Audio Delay Processor With I2C Control | Digital Audio Interface | |
| TPA5051 | 4-Channel Digital Audio Delay Processor With I2C Control | Digital Audio Interface | |
| TPA5052 | Stereo Digital Audio Delay Processor With Hardware Control | Digital Audio Interface | |