TPA6203A1 Evaluation Module (EVM) Status: ACTIVE

TPA6203A1EVM


      
         
Getting Started Documentation   TPA6203A1EVM - User Guide (Rev. B) (HTM 8 KB) 447 views
13 Nov 2009 Read Abstract

  TPA6203A1EVM
NameTPA6203A1 Evaluation Module
StatusACTIVE
Price (US$)$49.00 
Order Options


Product Information

Description


View  View TPA6203A1EVM Graphic

The TPA6203A1 is a 1.25-W mono fully differential amplifier designed to drive a speaker with at least 8-Ohm impedance while consuming less than 37 mm2 total printed-circuit board (PCB) area in most applications.

This device operates from 2.5 V to 5.5 V, drawing only 1.7 mA of quiescent supply current. The TPA6203A1 is available in the space-saving 2 mm x 2 mm MicroStar Junior™ BGA package.

Features

  • 1.25 W Into 8 ohms
  • Only Five¹ External Components
    • Improved PSRR (90 dB) and Wide Supply Voltage (2.5 V to 5.5 V) for Direct Battery Operation
    • Fully Differential Design Reduces RF Rectification
    • Improved CMRR Eliminates Two Input Coupling Capacitors
    • ¹C(BYPASS) Is Optional Due to Fully Differential Design and High PSRR
  • Low Supply Current: 1.7 mA (typ)
  • Shutdown Control <1 µA

Support Software

Order Options

 TPA6203A1EVM
Name TPA6203A1 Evaluation Module
Status  ACTIVE 
Price (US$) $49.00 
 
Order
Americas:
Contact TI

Asia:
Contact Distributor

Europe:
Contact TI

Japan:
Contact Distributor
 

Technical Documents TI Recommends - Technical Documentation TI Recommends

Most useful technical documents for TPA6203A1EVM Help

User Guides

    
Related Devices
Part# Name Product Family
TPA6203A1 1.25-W Mono, Fully Differential, Class-AB Audio Amplifier Audio Amplifiers 

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support